TIDUF89 September 2024
While a powerful transmit chain over a wide FOV gives the IWRL6432AOP the power to detect objects far away, the radar device can further increase the detection range by reducing the thresholds to detect points where the antenna signal starts to fade. This can be seen at long detection distances at boresight, and at wide detection angles too. In both cases, the video doorbell application reduces the detection SNR thresholds selectively to achieve greater detection distances.