TIDUF89 September   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Detection Theory
    2. 1.2 Multi-Pass Architecture
  8. 2System Overview
    1. 2.1 System Design Theory
      1. 2.1.1 Long Detection Range
        1. 2.1.1.1 Antenna Design for Long Detection Range
        2. 2.1.1.2 SNR Compensation for Long Detection Range
        3. 2.1.1.3 Smart Detection Logic
      2. 2.1.2 Low Power Consumption
        1. 2.1.2.1 Efficient Chirp Design
        2. 2.1.2.2 Deep Sleep Power Modes
        3. 2.1.2.3 Hardware Accelerator
      3. 2.1.3 Low False Alarm Rate
        1. 2.1.3.1 Typical Causes of False Alarms
        2. 2.1.3.2 False Alarms Outside the Detection Zone
        3. 2.1.3.3 False Alarms Within the Detection Zone
        4. 2.1.3.4 Adaptive State Machine
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
      1. 3.3.1 Test 1 - Detection Range
      2. 3.3.2 Test 2 - False Alarm Rate
      3. 3.3.3 Test 3 - Power Consumption
    4. 3.4 Test Results
  10. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
  11. 5Tools and Software
  12. 6Document Support
  13. 7Support Resources
  14. 8Trademarks
  15. 9About the Authors

Adaptive State Machine

Because the IWRL6432AOP is easily programmed, the IWRL6432AOP enables users to set higher and lower thresholds for zone occupancy based off the field of view. This allows users to set higher occupancy criteria for zones that can have consistent movement from trees, bushes, or animals. This can also be accomplished adaptively, where users or a computer vision algorithm can filter out the false alarms, giving the radar information about the problematic regions in the field of view. Through this information, the radar can learn more about the scene, and adjust the detection thresholds automatically in different regions.