TIDUF89 September   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Detection Theory
    2. 1.2 Multi-Pass Architecture
  8. 2System Overview
    1. 2.1 System Design Theory
      1. 2.1.1 Long Detection Range
        1. 2.1.1.1 Antenna Design for Long Detection Range
        2. 2.1.1.2 SNR Compensation for Long Detection Range
        3. 2.1.1.3 Smart Detection Logic
      2. 2.1.2 Low Power Consumption
        1. 2.1.2.1 Efficient Chirp Design
        2. 2.1.2.2 Deep Sleep Power Modes
        3. 2.1.2.3 Hardware Accelerator
      3. 2.1.3 Low False Alarm Rate
        1. 2.1.3.1 Typical Causes of False Alarms
        2. 2.1.3.2 False Alarms Outside the Detection Zone
        3. 2.1.3.3 False Alarms Within the Detection Zone
        4. 2.1.3.4 Adaptive State Machine
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
      1. 3.3.1 Test 1 - Detection Range
      2. 3.3.2 Test 2 - False Alarm Rate
      3. 3.3.3 Test 3 - Power Consumption
    4. 3.4 Test Results
  10. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
  11. 5Tools and Software
  12. 6Document Support
  13. 7Support Resources
  14. 8Trademarks
  15. 9About the Authors

Features

  • Demonstration hardware and software using the IWRL6432AOP to detect movement and awaken a video camera system
  • Integrated antennas, fully programmable M4F running at 160MHz, dedicated Hardware Accelerator (HWA) at 80MHz for complex radar operations
  • Default software providing long detection range, low power consumption and near-zero false alarm rates
  • Detection experiment results
  • Methodology for further measurement under different conditions