TIDUFC9 May   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Codec Design
      2. 2.2.2 Class-D Amplifier
        1. 2.2.2.1 Audio Filter Design
      3. 2.2.3 Power Design
      4. 2.2.4 EMC, EMI Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TAC5312-Q1
      2. 2.3.2 TAS5441-Q1
      3. 2.3.3 LMR43620-Q1
      4. 2.3.4 TPS7A52-Q1
      5. 2.3.5 TPD2E007
  9. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Board Connection
      2. 3.1.2 Configuring the Board
    2. 3.2 Software Requirements
      1. 3.2.1 Firmware for Bench Tests
    3. 3.3 Test Setup
    4. 3.4 Test Results
      1. 3.4.1 Audio Performance
      2. 3.4.2 Power Tests
      3. 3.4.3 EMI, EMC Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
      6. 4.1.6 Assembly Drawings
    2. 4.2 Documentation Support
    3. 4.3 Support Resources
    4. 4.4 Trademarks
  11. 5About the Author

LMR43620-Q1

The LMR43620-Q1 high-voltage linear regulator operates over a 3V to 36V input voltage range. With only 2.5µA (typical) quiescent current at light load and optimization for ultra-low EMI, the device is an excellent choice for standby microcontrol-unit systems especially in automotive applications. The device has an output current capability of 1A or 2A and offers fixed output voltages of 3.3V, 5V, or an adjustable voltage level. The device features a 2.2MHz switching frequency that is adjustable to meet customer requirements, thermal shutdown, and short-circuit protection to prevent damage during overtemperature and overcurrent conditions.

TIDA-060048 LMR43620-Q1 Functional
                    Diagram Figure 2-10 LMR43620-Q1 Functional Diagram
TIDA-060048 LMR43620-Q1 Simplified
                    Schematic Figure 2-11 LMR43620-Q1 Simplified Schematic