TIDUFC9 May 2025
Class-D amplifiers are designed for efficiency at higher output powers. The switching losses and device current consumption remain about the same regardless of output power which results in low efficiency at low output power and higher efficiency as the output power increases. Figure 3-5 shows the efficiency versus output power for the TIDA-060048.
At lower-input voltage levels, the output signal can clip at higher output powers. This affects the THD+N. Figure 3-6 shows the maximum output power versus the input voltage to achieve 1% or 10% THD+N. At over 10V, 8W of output power is achievable at less than 1% THD+N.
Figure 3-6 Maximum Output Power versus Input Voltage, 4Ω Load