TIDUFC9 May 2025
Governing bodies around the world have implemented specific legislation to require automotive companies to install emergency call (eCall) systems to reduce emergency response times and save lives. eCall systems are activated during a collision or emergency situation and automatically facilitate a call to emergency services. The state of a vehicle after a collision is difficult to predict and can include a disconnected battery, trapped passengers, and a noisy environment. For this reason, the eCall module requires an independent battery power source and must be able to sustain hands-free calls for approximately ten minutes depending on specific regional legislation. Therefore, the audio devices selected for this reference design are excellent choices for low power consumption while still enabling a loud and clear conversation with an emergency operator. In addition, both the TAC5312-Q1 codec and TAS5441-Q1 speaker amplifier include integrated diagnostics and protection features that optimize design and reduce the system cost.
Figure 2-1 shows the entire block diagram containing power management, an MCU, a connectivity module, and audio. The MCU receives inputs from the rest of the vehicle and activates the call if an accident occurs. The power management is able to run off of the main battery of a car or a smaller back-up battery integrated into the eCall module. The wireless module makes the call and uses a full duplex digital audio signal to interface with the audio subsystem. The audio subsystem drives the speakers and handles the microphone input.
The audio subsystem consists of a class-D audio amplifier and an audio codec. The audio codec connects the digital audio input from the connectivity module to the class-D amplifier which drives the speaker. The codec must also convert the microphone inputs to a digital signal to communicate back to the connectivity module.