TIDUFC9 May 2025
This device is a transient voltage suppressor (TVS) based electrostatic discharge (ESD) protection device designed to offer system-level ESD designs for a wide range of portable and industrial applications. The back-to-back diode array allows AC-coupled or negative-going data transmission (audio interface, LVDS, RS-485, RS-232, and so forth) without compromising signal integrity. This device exceeds the IEC 61000-4-2 (level 4) ESD protection and is an excellent choice for providing system-level ESD protection for the internal ICs when placed near the connector.
The TPD2E007 is offered in a 4-bump PicoStarâ„¢ package and 3-pin SOT (DGK) packages. The PicoStar package (YFM), with only a 0.15mm (maximum) package height, is recommended for ultra space-saving applications where the package height is a key concern. The PicoStar package can be used in either embedded printed-circuit board (PCB) applications or in surface-mount applications. The industry standard SOT package offers a straightforward board layout option in legacy designs.