TIDUFC9 May 2025
| PARAMETER | SPECIFICATIONS | MINIMUM | TYPICAL | MAXIMUM | UNIT |
|---|---|---|---|---|---|
| Input voltage | 12V Car battery | 4.5 | 14.4 | 40 | V |
| Standby current | TAS5441-Q1 Standby
mode, TAC5312-Q1 reset |
5 |
μA | ||
| Speaker load | 2 | 4 | 6 | Ω | |
| Output power | 4Ω Load | 8 | W | ||
| ESD protection on line out | IEC 61000-4-2 contact | ±8 | kV | ||
| IEC 61000-4-2 air-gap | ±15 | ||||
| Audio input, audio output | Digital audio I2S input, speaker output microphone input, digital audio I2S output | ||||
| ESD protection | ESD protection needed on line output | ||||
| EMC requirements, EMI requirements | CISPR 25 class 5 radiated emissions | ||||
| Operating temperature | –40 |
125 |
°C | ||
| Form factor | 3.35in × 4.5in | ||||