TIDUFC9 May 2025
The layout must be designed with EMC considerations. See Section 4.1.3 for more information. The LMR43620-Q1 switching frequency can be adjusted from 200kHz to 2.2MHz and in this design the switching frequency is set to 2.2MHz reduce EMI and avoid AM band interference. Additionally, the TAS5441-Q1 switching frequency can be programmed to be either 400kHz or 500kHz. Changing the switching frequency is useful to shift where the emissions occur. If multiple devices in the system operate at the same frequency, then it is more difficult to pass the radiated emissions limits.