TIDUFD0 August 2025
Wireless BMS protocol offers the ability to put the network into a keep-alive mode which is a low-power mode to minimize power consumption. In keep-alive mode, the WM node and WD nodes communicate intermittently at every specific interval specified by the configured amount of wBMS communication frames until the WM node resumes normal operation. The WD nodes can put BQ78706 into sleep or shutdown mode autonomously when entering keep-alive mode and wake up the BQ78706 immediately after exiting keep-alive mode.
With the configuration of this design, Figure 3-4 shows the current consumption of 3.3V power rail in keep-alive mode. The INA229_239EVM and a 10Ω series resistor is used to test the current. The average current consumption of 3.3V power rail is around 70μA.