TIDUFD0 August   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Wireless Hardware Configurations
      2. 2.2.2 Auxiliary Power Strategy
      3. 2.2.3 Thermistor Multiplexer
      4. 2.2.4 Cell Balancing
    3. 2.3 Highlighted Products
      1. 2.3.1 CC2662R-Q1
      2. 2.3.2 BQ78706
      3. 2.3.3 TMUX1308
      4. 2.3.4 LM5168
      5. 2.3.5 TMP61
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
      1. 3.4.1 Network Performance
        1. 3.4.1.1 Network Initiation
        2. 3.4.1.2 Network Latency
        3. 3.4.1.3 PDR, PS
        4. 3.4.1.4 Low-Power Mode
      2. 3.4.2 Cell Voltage Accuracy
      3. 3.4.3 Temperature Sensing Using TMP61
      4. 3.4.4 Thermistor Multiplexer Timing
      5. 3.4.5 Current Consumption
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 Layout Prints
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

TMUX1308

The TMUX1308-Q1 and TMUX1309-Q1 devices are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX1308-Q1 is an 8:1, 1-channel (single-ended) MUX, while the TMUX1309-Q1 is a 4:1, 2-channel (differential) MUX. The devices support bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from GND to VDD.

The TMUX13xx-Q1 devices have an internal injection current control feature which eliminates the need for external diode and resistor networks typically used to protect the switch and keep the input signals within the supply voltage. The internal injection current control circuitry allows signals on disabled signal paths to exceed the supply voltage without affecting the signal of the enabled signal path. Additionally, the TMUX13xx-Q1 devices do not have an internal diode path to the supply pin, which eliminates the risk of damaging components connected to the supply pin or providing unintended power to the supply rail.

All logic inputs have 1.8V logic-compatible thresholds, providing both transistor-transistor logic (TTL) and CMOS logic compatibility when operating with a valid supply voltage. Fail-safe logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.