The CC2662R-Q1 SimpleLink™ Wireless MCU contains an Arm®
Cortex®-M4F system CPU, which runs the
application and the higher layers of the Wireless BMS protocol stack.
The system CPU is the foundation of a
high-performance, low-cost platform that meets the system requirements of minimal memory
implementation, and low-power consumption, while delivering outstanding computational
performance and exceptional system response to interrupts.
The highlighted features of
this device include:
- Support for TI's SimpleLink™ wireless BMS (WBMS) protocol for
robust, low latency, and high throughput communication
- Functional Safety Quality-Managed classification including TI
quality-managed development process and forthcoming functional safety FIT rate
calculation, FMEDA, and functional-safety documentation
- AEC-Q100 qualified for Grade 2
temperature range (–40°C to +105°C) and is offered in a 7mm × 7mm VQFN package with
wettable flanks
- Low standby current of 0.94μA with full
RAM retention
- Excellent radio link budget of 97dBm