TIDUFD0 August 2025
Figure 2-7 shows the cell balancing circuit.
The design uses an internal field-effect transistor (FET) to achieve a 100mA balancing current. Assuming the given condition: an initial CB voltage of 3.5V, the final CB voltage is 3.3V. To achieve 100mA balancing current while the CB voltage is 3.5V; Rcb6 = Rcb5 = 17Ω is used.