TIDUFE3 July 2025
Table 4-3 shows the calculated results from the raw data in Figure 4-18 through Figure 4-26.
| AFE | SUPPLY (V) | DAC SETTING | MINIMUM CURRENT (mA) | AVERAGE CURRENT (mA) | MAXIMUM CURRENT (mA) | PEAK-TO-PEAK NOISE (µA) | RMS NOISE (nA) | NOISE-FREE BITS (NFB) | EFFECTIVE NUMBER OF BITS (ENOB) |
|---|---|---|---|---|---|---|---|---|---|
| AFE881 | 1.8 | 0 | 2.9945 | 2.9956 | 2.9966 | 2.05 | 247 | 15.6 | 18.6 |
| AFE881 | 1.8 | 32768 | 13.9836 | 13.9846 | 13.9858 | 2.19 | 250 | 15.5 | 18.6 |
| AFE881 | 1.8 | 65535 | 24.9734 | 24.9745 | 24.9757 | 2.25 | 289 | 15.4 | 18.4 |
| AFE881 | 3.3 | 0 | 2.9920 | 2.9930 | 2.9942 | 2.15 | 160 | 15.5 | 19.3 |
| AFE881 | 3.3 | 32768 | 13.9744 | 13.9754 | 13.9764 | 2.04 | 173 | 15.6 | 19.1 |
| AFE881 | 3.3 | 65535 | 24.9595 | 24.9606 | 24.9621 | 2.62 | 239 | 15.2 | 18.7 |
| AFE882 | 3.3 | 0 | 3.0455 | 3.0464 | 3.0473 | 1.76 | 184 | 15.8 | 19.1 |
| AFE882 | 3.3 | 32768 | 13.5016 | 13.5024 | 13.5035 | 1.81 | 173 | 15.8 | 19.1 |
| AFE882 | 3.3 | 65535 | 23.9580 | 23.9592 | 23.9606 | 2.6 | 241 | 15.2 | 18.7 |
Overall, the histogram plots show the expected Gaussian distribution for this type of signal without any oscillation or otherwise disturbed signal. This also proves, the peak currents drawn by the MCU when waking up are not seen on the loop and are regulated properly. There is no performance difference between a 1.8V and 3.3V signal chain.