TIDUFE3 July 2025
To get the board working, the right connections must be made and the jumpers must be set accordingly. Figure 4-1 shows the TIDA-010982 jumpers and Table 4-1 gives a short description of the jumpers and connectors.
| DESIGNATOR | JUMPER, CONNECTOR | DESCRIPTION |
|---|---|---|
| J1 | MCU Connector | Connection to microcontroller board |
| J5 | Short VDD to PVDD | If using AFE881H1 with 1.8V this needs to be shorted, disabling the internal LDO |
| J7 | Enable internal VREF | Setting this enables the internal reference voltage of AFE881H1 or AFE882H1 |
| J3 | VREF select | Set to 1-2 to use onboard REF35125. Set to 2-3 to use external reference voltage provided over MCU connector J1. |
| J6 | IOVDD select | Set to 1-3 for 3.3V operation and 3-5 for 1.8V |
| J6 | PVDD select | Set to 2-4 for 3.3V operation and 4-6 for 1.8V |
| J8 | Reduce sense resistor | Reduces feedback resistor for voltage current translation. For 1.8V operation this jumper needs to be set. |
| J4 | Enable 1.8V regulator | Set this jumper to enable 1.8V LDO |
| J2 | Loop Connector | Connect to current loop |
For different operating voltages, the jumpers need to be set different in order not to damage the devices. Figure 4-2 shows how to set the jumpers for 1.8V operation. Figure 4-3 shows the jumper configurations for 3.3V operation. The red boxes show how the jumpers need to be set for 3.3V operation.
The connector J1 connects to an MCU board, Table 4-2 shows the pinout. Pin one is marked on the PCB.
| PIN | SIGNAL |
|---|---|
| 1 | GND |
| 2 | VDD-3V3 |
| 3 | VREF_EXT |
| 4 | VDD-1V8 |
| 5 | ID0 |
| 6 | SCLK |
| 7 | Not used |
| 8 | SDI |
| 9 | Not used |
| 10 | SDO |
| 11 | ALARM |
| 12 | CS |
| 13 | CD |
| 14 | DAC_HART_RX |
| 15 | RTS |
| 16 | DAC_HART_TX |