TIDUFE3 July   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS7A03
      2. 2.3.2 REF35
      3. 2.3.3 TVS3301
      4. 2.3.4 OPA391
      5. 2.3.5 AFE881H1
      6. 2.3.6 AFE882H1
      7. 2.3.7 SN74LV8T165
      8. 2.3.8 TMUX1219
  9. 3System Design Theory
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
    3. 4.3 Test Results
      1. 4.3.1 Linearity Tests
        1. 4.3.1.1 Linearity Tests Summary
      2. 4.3.2 Noise Tests and Current Histogram
        1. 4.3.2.1 Noise Tests and Current Histogram Summary
      3. 4.3.3 Step Response
        1. 4.3.3.1 Step Response Summary
      4. 4.3.4 Start-Up
      5. 4.3.5 MCU Current
        1. 4.3.5.1 MCU Current Summary
      6. 4.3.6 System Currents
        1. 4.3.6.1 Summary of System Currents
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

Start-Up

Investigating the start-up behavior of the system is also interesting. Especially determining if the minimum current of less than 4mA can be maintained during the whole start-up phase and how long the start-up phase takes. Figure 4-40 shows how the start-up is monitored in a first step.

TIDA-010982 Test Setup for Start-Up Measurements Figure 4-40 Test Setup for Start-Up Measurements

Taking a measurement using the configuration in Figure 4-40 yields the scope picture illustrated in Figure 4-41.

TIDA-010982 AFE881 1.8V to 8V Loop Voltage
                    Start-Up Figure 4-41 AFE881 1.8V to 8V Loop Voltage Start-Up

Figure 4-42 shows why the current looks as measured. The current at the very beginning is defined only by the bypass resistor R2, which is the only part allowing current flow before the internal voltage is up and the amplifier is powered and regulating the current.

After 250ms the voltage is high enough, so that the LDO turns on and provides 1.8V internally. After 750ms more, the internal power switch turns on. This switch monitors the intermediate 3.3V rail to be stable and adds some delay. Turning on enables the MCU and the IO rail of the AFE. This allows the AFE to leave the power on reset and the current regulation begins, though the measured input current steps to 3mA.

TIDA-010982 Simplified Schematic Figure 4-42 Simplified Schematic

With a supply of 24V the system starts up much faster, as this initial current is higher. Figure 4-43 shows the same measurement as before but with 24V loop voltage. The current at the beginning of power up sequence is approximately 2mA. The MCU completes the full start-up process in about 150ms.

TIDA-010982 AFE881 1.8V to 24V Loop
                    Voltage Start-Up Figure 4-43 AFE881 1.8V to 24V Loop Voltage Start-Up

Figure 4-44 to Figure 4-47 show the same test for different configurations.

TIDA-010982 AFE881: 3.3V to 8V Loop
                       Voltage Start-UpFigure 4-44 AFE881: 3.3V to 8V Loop Voltage Start-Up
TIDA-010982 AFE882: 3.3V to 8V Loop
                       Voltage Start-UpFigure 4-46 AFE882: 3.3V to 8V Loop Voltage Start-Up
TIDA-010982 AFE881: 3.3V to 24V Loop
                       Voltage Start-UpFigure 4-45 AFE881: 3.3V to 24V Loop Voltage Start-Up
TIDA-010982 AFE882: 3.3V to 24V Loop
                       Voltage Start-UpFigure 4-47 AFE882: 3.3V to 24V Loop Voltage Start-Up