Accelerated Libraries
Adding optimized DSP processing to your application can be as easy as calling a library function. Click on any of the processing areas below to download libraries, see benchmarks and find more information.
Signal processing
Popular math and signal processing routines typically used in computationally intensive real-time applications.
- Filtering
- Convolution
- Arithmetic
- Logical, shift
- Sampling
- Rounding
- Trigonometric
Image processing
Routines that are typically used in computationally intensive image/video applications where optimal execution time is critical.
- Image analysis
- Image filtering & format conversion
- Compression/decompression
Machine learning
Software that uses artificial neural networks running on Sitara processors.
- Image analysis
- Jessica
- Image filtering & format conversion
Linear algebra
Optimized library for performing dense linear algebra computations. Includes BLAS and LAPACK libraries.
OpenCV
OpenCV 3.1 for all Arm® Cortex®-A based processors and 66AK2x multicore DSP + Arm® processor families.
- Image processing
- Video analysis
- Object detection
C66x video codecs
Optimized video codecs that run on the C66x DSP core.
- H.264 / AVC
- H.265 / HEVC
- MPEG4
- MPEG2
- JPEG2k
AM57x IVA-HD accelerated video codecs
Video codecs available on the AM57xx devices that leverage the IVA-HD subsystem.
- H.264 / AVC
- MPEG4
- MPEG2
- VC1
- MJPEG