Product details

Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 1 Interface type Serial LVDS Analog input BW (MHz) 900 Features High Dynamic Range, High Performance, Low Power Rating Catalog Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 137 Architecture SAR SNR (dB) 77.5 ENOB (Bits) 12.6 SFDR (dB) 85 Operating temperature range (°C) -40 to 105 Input buffer No
Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 1 Interface type Serial LVDS Analog input BW (MHz) 900 Features High Dynamic Range, High Performance, Low Power Rating Catalog Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 137 Architecture SAR SNR (dB) 77.5 ENOB (Bits) 12.6 SFDR (dB) 85 Operating temperature range (°C) -40 to 105 Input buffer No
WQFN (RSB) 40 25 mm² (5 mm × 5 mm)
  • 14-Bit 125 MSPS ADC
  • Noise floor: –156 dBFS/Hz
  • Ultra low power: 137 mW at 125 Msps
  • Latency: ≤ 2 clock cycles
  • Specified 14-bit, no missing codes
  • INL: ±1.5 LSB; DNL: ±0.5 LSB
  • Reference: external or internal
  • Input bandwidth: 1200 MHz (3 dB)
  • Industrial temperature range: –40°C to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small footprint: 40-WQFN (5 mm × 5 mm) package
  • Spectral performance (fIN = 10 MHz):
    • SNR: 77.5 dBFS
    • SFDR: 80-dBc HD2, HD3
    • SFDR: 95-dBFS worst spur
  • Spectral performance (fIN = 70 MHz):
    • SNR: 75 dBFS
    • SFDR: 75-dBc HD2, HD3
    • SFDR: 90-dBFS worst spur
  • 14-Bit 125 MSPS ADC
  • Noise floor: –156 dBFS/Hz
  • Ultra low power: 137 mW at 125 Msps
  • Latency: ≤ 2 clock cycles
  • Specified 14-bit, no missing codes
  • INL: ±1.5 LSB; DNL: ±0.5 LSB
  • Reference: external or internal
  • Input bandwidth: 1200 MHz (3 dB)
  • Industrial temperature range: –40°C to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small footprint: 40-WQFN (5 mm × 5 mm) package
  • Spectral performance (fIN = 10 MHz):
    • SNR: 77.5 dBFS
    • SFDR: 80-dBc HD2, HD3
    • SFDR: 95-dBFS worst spur
  • Spectral performance (fIN = 70 MHz):
    • SNR: 75 dBFS
    • SFDR: 75-dBc HD2, HD3
    • SFDR: 90-dBFS worst spur

The ADC3564 device is a low-noise, ultra-low power, 14-bit, 125-MSPS, high-speed ADC. Designed for low power consumption, the device delivers a noise spectral density of –156 dBFS/Hz combined with excellent linearity and dynamic range. The ADC3564 offers IF sampling support which makes the device suited for a wide range of applications. High-speed control loops benefit from the short latency of as little as one clock cycle. The ADC consumes only 137 mW at 125 MSPS, and the power consumption scales well with lower sampling rates.

The ADC3564 uses serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports two-lane, one-lane and half-lane options. The device is a pin-to-pin compatible family with different speed grades and comes in a 40-pin VQFN package. The device supports the extended industrial temperature range from –40 to +105⁰C.

The ADC3564 device is a low-noise, ultra-low power, 14-bit, 125-MSPS, high-speed ADC. Designed for low power consumption, the device delivers a noise spectral density of –156 dBFS/Hz combined with excellent linearity and dynamic range. The ADC3564 offers IF sampling support which makes the device suited for a wide range of applications. High-speed control loops benefit from the short latency of as little as one clock cycle. The ADC consumes only 137 mW at 125 MSPS, and the power consumption scales well with lower sampling rates.

The ADC3564 uses serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports two-lane, one-lane and half-lane options. The device is a pin-to-pin compatible family with different speed grades and comes in a 40-pin VQFN package. The device supports the extended industrial temperature range from –40 to +105⁰C.

Download View video with transcript Video

Our ADC3660 family won the 2021 World Electronics Achievement Awards (WEAA) Product of the Year in the Amplifier/Data Conversion category.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADC3564 14-Bit, 125-MSPS, Low-Noise, Ultra-Low Power ADC datasheet PDF | HTML Sep 20, 2017
Analog design Journal How to simplify AFE filtering via high‐speed ADCs with internal digital filters Jan 10, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos