AFE49I30

ACTIVE

Ultra-low-power integrated AFE for wearable optical biosensing with FIFO, I2C and ECG

Product details

Applications ECG patch, HRV, Optical-HRM for wearables, PTT-based blood pressure, Patient monitoring, Sleep study monitor, SpO2, Vo2 max Number of input channels 4 Resolution (Bits) 22 Interface type I2C Operating temperature range (°C) -40 to 85 Rating Catalog
Applications ECG patch, HRV, Optical-HRM for wearables, PTT-based blood pressure, Patient monitoring, Sleep study monitor, SpO2, Vo2 max Number of input channels 4 Resolution (Bits) 22 Interface type I2C Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZ) 30 4.8 mm² (— mm × — mm)
  • Supports signal acquisition of up to 24 phases
  • Flexible allocation of 6 LED, 4 PD in each PPG phase
  • Synchronized PPG/ECG signal acquisition with each phase configurable as PPG or ECG, and at different data rates
  • Synchronized PPG/ECG supports up to 1 kHz data rate
  • ECG-only mode supports up to 4 kHz data rate
  • PPG signal chain:
    • System SNR up to 108-dB at 16 µA PD current
    • Low current for continuous operation on a wearable device with a typical value: 15 µA for an LED, 20 µA for the receiver
  • PPG Transmitter:
    • Supports common anode LED configuration
    • 8-Bit programmable LED current with range adjustable from 25 mA to 250 mA
    • Mode to fire two LEDs in parallel with independent per-phase current control
    • Programmable LED on-time per-phase
    • Simultaneous support of 6 LEDs for SpO2, HRM, or multi-wavelength HRM
  • PPG Receiver:
    • Supports 4 time-multiplexed photodiode inputs
    • 2 parallel receivers to sample two PD channels simultaneously
    • Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-µA
    • Individual LED offset subtraction DAC at each TIA input with 5-bit per-phase control and
      15.5-µA range
    • Close to 100 dB ambient rejection up to 10 Hz
    • Noise filtering with programmable bandwidth
    • Transimpedance Gain: 3.7 kΩ to 1 MΩ
  • ECG Signal Chain
    • 1-lead ECG with RLD output for bias
    • INA gain programmable from 1.6 – 13
    • <1 µVrms input noise (in a 1-150 Hz bandwidth) at 4-kHz sample rate
    • Integrated 450 Hz Low Pass Filter
    • AC, DC lead-off detect with 3.125-100 nA current and programmable interrupt
  • Supports external clock and internal oscillator modes
  • Option to acquire data synchronized with a system master clock
  • Automatic cancellation of DC from ambient, LED
  • FIFO with 128-sample depth
  • I2C interface
  • 2.6-mm × 2.1-mm DSBGA, 0.4-mm pitch
  • Supplies: Rx: 1.7 V-1.9 V (LDO bypass); 1.9 V-3.6 V (LDO enabled), Tx: 3 V-5.5 V, IO: 1.7-3.6 V
  • Supports operation with 2 supplies - 1.8 V, 5 V
  • Supports signal acquisition of up to 24 phases
  • Flexible allocation of 6 LED, 4 PD in each PPG phase
  • Synchronized PPG/ECG signal acquisition with each phase configurable as PPG or ECG, and at different data rates
  • Synchronized PPG/ECG supports up to 1 kHz data rate
  • ECG-only mode supports up to 4 kHz data rate
  • PPG signal chain:
    • System SNR up to 108-dB at 16 µA PD current
    • Low current for continuous operation on a wearable device with a typical value: 15 µA for an LED, 20 µA for the receiver
  • PPG Transmitter:
    • Supports common anode LED configuration
    • 8-Bit programmable LED current with range adjustable from 25 mA to 250 mA
    • Mode to fire two LEDs in parallel with independent per-phase current control
    • Programmable LED on-time per-phase
    • Simultaneous support of 6 LEDs for SpO2, HRM, or multi-wavelength HRM
  • PPG Receiver:
    • Supports 4 time-multiplexed photodiode inputs
    • 2 parallel receivers to sample two PD channels simultaneously
    • Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-µA
    • Individual LED offset subtraction DAC at each TIA input with 5-bit per-phase control and
      15.5-µA range
    • Close to 100 dB ambient rejection up to 10 Hz
    • Noise filtering with programmable bandwidth
    • Transimpedance Gain: 3.7 kΩ to 1 MΩ
  • ECG Signal Chain
    • 1-lead ECG with RLD output for bias
    • INA gain programmable from 1.6 – 13
    • <1 µVrms input noise (in a 1-150 Hz bandwidth) at 4-kHz sample rate
    • Integrated 450 Hz Low Pass Filter
    • AC, DC lead-off detect with 3.125-100 nA current and programmable interrupt
  • Supports external clock and internal oscillator modes
  • Option to acquire data synchronized with a system master clock
  • Automatic cancellation of DC from ambient, LED
  • FIFO with 128-sample depth
  • I2C interface
  • 2.6-mm × 2.1-mm DSBGA, 0.4-mm pitch
  • Supplies: Rx: 1.7 V-1.9 V (LDO bypass); 1.9 V-3.6 V (LDO enabled), Tx: 3 V-5.5 V, IO: 1.7-3.6 V
  • Supports operation with 2 supplies - 1.8 V, 5 V

The AFE49I30 is an analog front-end for optical bio-sensing/ PPG and ECG measurement applications. The device supports up to six switching light-emitting diodes (LEDs) and up to four photodiodes. Up to 24 signal phases can be defined and the PPG or ECG signals can be acquired from each phase in a synchronized manner.

The AFE49I30 is an analog front-end for optical bio-sensing/ PPG and ECG measurement applications. The device supports up to six switching light-emitting diodes (LEDs) and up to four photodiodes. Up to 24 signal phases can be defined and the PPG or ECG signals can be acquired from each phase in a synchronized manner.

Download View video with transcript Video

Request more information

Full data sheet and other design resources are available under NDA. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
AFE4950 ACTIVE Ultra-small integrated AFE for wearable optical heart-rate monitoring and SpO2 ECG+PPG AFE with integrated high-pass, low-pass filters optimized for dry electrodes.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AFE49I30 Ultra-Small, Integrated AFE With FIFO for Multi-Sensor Wearable, Optical Heart-Rate Monitoring and Bio-sensing datasheet PDF | HTML Apr 13, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE44S30EVM — AFE4430 integrated AFE for wearable optical biosensing with FIFO and SPI evaluation module

The AFE44S30 evaluation module (EVM) is a platform for evaluating the AFE44S30 device, which is an analog front end (AFE) for optical biosensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). AFE44S30 supports eight switching (...)

Supported products & hardware
Evaluation board

AFE49I30EVM — AFE49I30 ultra-low-power integrated AFE for wearable optical biosensing evaluation module

The AFE49I30 evaluation module (EVM) is a platform for expediting and evaluating system development activities related to the AFE49I30 product. AFE49I30 is an analog front end (AFE) for optical biosensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary (...)

Supported products & hardware
Driver or library

BSECUR-3P-ALGORITHMS — B SECUR ECG algorithms and electrode design services

HeartKey is a powerful and accurate set of ECG algorithms, ready for integration into the next generation low power low memory consumer / IoT & medical devices such as smartwatches, smart clothing, medical, automotive, smart home devices and hand-held devices. HeartKey is comprised of advanced (...)

From: B-Secur
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZ) 30 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos