16-pin (N) package image

BQ2004PN ACTIVE

NiCd/NiMH buck charger w/negative dV, PVD, dT/dt termination and timing setup1

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (N) | 16
Operating temperature range (°C) -20 to 70
Package qty | Carrier 25 | TUBE

Features for the BQ2004

  • Fast charge and conditioning of nickel cadmium or nickel-metal hydride batteries
  • Hysteretic PWM switch-mode current regulation or gated control of an external regulator
  • Easily integrated into systems or used as a stand-alone charger
  • Pre-charge qualification of temperature and voltage
  • Configurable, direct LED outputs display battery and charge status
  • Fast-charge termination by V, maximum voltage, maximum temperature, and maximum time
  • Optional top-off charge and pulsed current maintenance charging
  • Logic-level controlled low-power mode (< 5µA standby current)

Description for the BQ2004

The bq2004 Fast Charge IC provides comprehensive fast charge control functions together with high-speed switching power control circuitry on a monolithic CMOS device.

Integration of closed-loop current control circuitry allows the bq2004 to be the basis of a cost-effective solution for stand-alone and system integrated chargers for batteries of one or more cells.

Switch-activated discharge-before charge allows bq2004-based chargers to support battery conditioning and capacity determination.

High-efficiency power conversion is accomplished using the bq2004 as a hysteretic PWM controller for switch-mode regulation of the charging current. The bq2004 may alternatively be used to gate an externally regulated charging current.

Fast charge may begin on application of the charging supply, replacement of the battery, or switch depression. For safety, fast charge is inhibited unless/until the battery temperature and voltage are within configured limits.

Temperature, voltage, and time are monitored throughout fast charge. Fast charge is terminated by any of the following:

  • Rate of temperature time (t)
  • Peak voltage detection (PVD)
  • Negative delta voltage (-V)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, optional top-off and pulsed current maintenance phases are available.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more