20-pin (PW) package image

BQ20Z70PWR-V150 ACTIVE

SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the BQ20Z70-V150

  • Next Generation Patented Impedance Track™ Technology accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
  • Better than 1% Error Over Lifetime of the Battery
  • Instant Accuracy – No Learning Cycle Required
  • Supports the Smart Battery Specification SBS V1.1
  • Powerful 8-Bit RISC CPU With Ultra-Low Power Modes
  • Works With the TI bq29330 Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics Solution
  • Full Array of Programmable Protection Features
    • Voltage, Current and Temperature
  • Fully Integrated High Accurate Clock
  • Flexible Configuration for 2 to 4 Series Li-Ion and Li-Polymer Cells
  • Integrated Field Programmable FLASH Memory Eliminates the Need for External Configuration Memory
  • Smart Battery Charger Control Feature
  • Two 16-Bit Delta-Sigma Converter
    • Accurate Voltage and Temperature Measurements
    • Integrating Coloumb Counter for Charge Flow
      • Better Than 0.65 nVh of Resolution
      • Self-Calibrating
  • Supports SHA-1 Authentication
  • 20-Pin TSSOP (PW)
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

IMPEDANCE TRACK Is a trademark of Texas Instruments

Description for the BQ20Z70-V150

The bq20z70 SBS-compliant gas gauge IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z70 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z70 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits.

The Impedance Track technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more