Packaging information
Package | Pins VQFN (RHL) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the BQ24130
- 600kHz Synchronous Switch-mode Charger with 4 A Integrated N-MOSFETs
- Up to 96% Efficiency
- 30 V Input Rating with 18V Overvoltage Protection
- 4.5 V to 17 V Input Operating Range
- Battery Charge Voltage
- 1, 2,or 3-Cell With 4.2V/Cell
- Constant Current Super Capacitor Charging
- High Integration
- Integrated 20-V Switching MOSFETs
- Integrated Bootstrap Diode
- Internal Loop Compensation
- Internal Digital Soft Start
- Safety
- Thermal Regulation Loop Throttles Back Current to
Limit TJ = 120°C - Thermal Shutdown
- Battery Thermistor Sense Hot/Cold Charge Suspend
- Input Overvoltage Protection
- Cycle by Cycle Current Limit
- Thermal Regulation Loop Throttles Back Current to
- Accuracy
- ±0.5% Charge Voltage Regulation
- ±4% Charge Current Regulation
- Less than 15 µA Battery Current with Adapter Removed
- Small QFN Package
- 3.5 mm x 4.5 mm QFN-20 pin
Description for the BQ24130
The bq24130 is an integrated host-controlled Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of charge current and voltage. The fast charge and precharge current can be either hardwired with resistors or programmed by system power management microcontroller using a DAC or GPIOs. Battery remote sensing provides accurate charge voltage regulation.
The bq24130 monitors the battery pack temperature to allow charger only in a preset temperature window. The thermal regulation loop reduces the charge current to maintain the junction temperature of 120ºC during operation.
The bq24130 automatically enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage. The bq24130 charges one, two or three cell (selected by CELL pin), supporting up to 4 A charge current. The bq24130 is available in a 20-pin, 3.5 x 4.5 mm2 thin QFN package.