6-pin (YFP) package image

BQ25100AYFPR ACTIVE

Standalone 1-cell, 250-mA linear battery charger with 4.3-V charge voltage and prog. pre-charge

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25100AYFPT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFP) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ25100A

  • Charging
    • 1% Charge Voltage Accuracy
    • 10% Charge Current Accuracy
    • Supports Applications for Very Low
      Charge Currents - 10 mA to 250 mA
    • Supports minimum 1-mA Charge
      Termination Current
    • Ultra Low Battery Output Leakage
      Current - Maximum 75 nA
    • Adjustable Termination and Precharge
      Threshold
    • High voltage Chemistry Support: 4.35 V
      with bq25100H/01H, 4.30 V with bq25100A
  • Protection
    • 30-V Input Rating; with 6.5-V Input
      Overvoltage Protection
    • Input Voltage Dynamic Power Management
    • 125°C Thermal Regulation; 150°C
      Thermal Shutdown Protection
    • OUT Short-Circuit Protection and ISET
      Short Detection
    • Operation over JEITA Range via Battery
      NTC – 1/2 Fast-Charge-Current at
      Cold, 4.06 V (bq25100/01) or 4.2 V
      (bq25100H/01H) at Hot
    • Fixed 10 Hour Safety Timer
  • System
    • Automatic Termination and Timer
      Disable Mode (TTDM) for Absent Battery
      Pack
    • Available in Small 1.60 mm × 0.90 mm
      DSBGA Package

Description for the BQ25100A

The bq2510x series of devices are highly integrated Li-Ion and Li-Pol linear chargers targeted at space-limited portable applications. The high input voltage range with input overvoltage protection supports low-cost unregulated adapters.

The bq2510x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer.

The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq2510x. The fast charge current value is also programmable via an external resistor.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25100AYFPT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more