Packaging information
Package | Pins DSBGA (YFF) | 30 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the BQ25618
- Single chip solution to charge wearable accessories from adapter or battery
- High-efficiency, 1.5-MHz,
synchronous switch-mode buck charger
- 95.5% charge efficiency at 0.5 A and 94.5% efficiency at 1 A
- ±0.5% charge voltage regulation (10-mV step)
- I2C programmable JEITA profile of charge voltage, current and temperature thresholds
- Low termination current with high accuracy 20 mA±10 mA
- Small inductor form factor of 2.5 x 2.0 x 1.0 mm3
- Boost mode with output from 4.6 V
to 5.15 V
- 94% boost efficiency at 1-A output
- Integrated control to switch between Charge and Boost mode
- PMID_GOOD pin control external PMOS FET for protection against fault conditions
- Single input supporting USB
input, high-voltage adapter, or wireless power
- Support 4-V to 13.5-V input voltage range with 22-V absolute max input rating
- Programmable input current limit (IINDPM) with I2C (100 mA to 3.2 A, 100-mA/step)
- Maximum power tracking by input voltage limit (VINDPM) up to 5.4 V
- VINDPM threshold automatically tracks battery voltage
- Narrow VDC (NVDC) power path
management
- System instant-on with no battery or deeply discharged battery
- Flexible I2C configuration and autonomous charging for optimal system performance
- High integration includes all MOSFETs, current sensing and loop compensation
- Low RDSON 19.5-mΩ
BATFET to minimize charging loss and extend battery run time
- BATFET control for Ship mode, and full system reset with and without adapter
- 7-µA low battery leakage current in Ship mode
- 9.5-µA low battery leakage current with system standby
- High accuracy battery charging
profile
- ±6% charge current regulation
- ±7.5% input current regulation
- Remote battery sensing to charge faster
- Programmable top-off timer for full battery charging
- Safety Related
Certifications:
- IEC 62368-1 CB Certification
Description for the BQ25618
The BQ25618/619 integrates charge, boost converter and voltage protection in a single device. It offers the industrys lowest termination current for switching chargers to charge wearable devices by full battery capacity. The BQ25618/619 best-in-class low quiescent current reduces battery leakage down to 6 uA in Ship mode, which conserves battery energy to double the shelf life for the device. BQ25619 is in 4x4 QFN package for easy layout. BQ25618 is in 2.0x2.4mm2 WCSP package for space limited design.