32-pin (RSN) package image

BQ25710RSNT ACTIVE

SMBus 1-4 cell Buck-Boost battery charge controller w/ system power monitor & processor hot monitor

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25710RSNR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RSN) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ25710

  • Pin-to-pin and software compatible to BQ25700A
  • Charge 1s to 4s battery from wide range of input source
    • 3.5-V to 24-V Input operating voltage
    • Supports USB2.0, USB 3.0, USB 3.1 (Type C), and USB Power Delivery (USB-PD) input current settings
    • Seamless transition among buck, buck-boost and boost operations
    • Input current and voltage regulation (IDPM and VDPM) against source overload
  • Power/current monitor for CPU throttling
    • Comprehensive PROCHOT profile, IMVP8/IMVP9 compliant
    • Input and battery current monitor
    • System power monitor, IMVP8/IMVP9 compliant
  • Narrow voltage DC (NVDC) power path management
    • Instant-on with no battery or depleted battery
    • Battery supplements system when adapter is fully-loaded
    • Battery MOSFET ideal diode operation in supplement mode
  • Power up USB port from battery (USB OTG)
    • 3-V to 20.8-V VOTG With 8-mV resolution
    • Output current limit up to 6.4 A with 50-mA resolution
  • TI patented Pass Through Mode (PTM) for system power efficiency improvement and battery fast charging
  • When system is powered by battery only, Vmin Active Protection (VAP) mode supplements battery from input capacitors during system peak power spike
  • Input Current Optimizer (ICO) to extract max input power
  • 800-kHz or 1.2-MHz Programmable switching frequency for 2.2-µH or 1.0-µH inductor
  • Host control interface for flexible system configuration
    • SMBus Port optimal system performance and status reporting
    • Hardware pin to set input current limit without EC control
  • Integrated ADC to monitor voltage, current and power
  • High accuracy for the regulation and monitor
    • ±0.5% Charge voltage regulation
    • ±2% Input/charge current regulation
    • ±2% Input/charge current monitor
    • ±4% Power monitor
  • Safety
    • Thermal shutdown
    • Input, system, battery overvoltage protection
    • Input, MOSFET, inductor overcurrent protection
  • Safety-Related Certifications:
    • IEC 62368-1 CB Certification
  • Low battery quiescent current
  • Package: 32-Pin 4 × 4 WQFN

Description for the BQ25710

This device is a synchronous NVDC buck-boost battery charge controller, offering a low component count, high efficiency solution for space constrained, 1s-4s battery charging applications.

The NVDC configuration allows the system to be regulated at battery voltage, but not drop below system minimum voltage. The system keeps operating even when the battery is completely discharged or removed. When load power exceeds input source rating, the battery goes into supplement mode and prevents the system from crashing.

The BQ25710 charges battery from a wide range of input sources including USB adapter, high voltage USB PD sources and traditional adapters.

During power up, the charger sets converter to buck, boost or buck-boost configuration based on input source and battery conditions. The charger automatically transits among buck, boost and buck-boost configuration without host control.

In the absence of an input source, the BQ25710 supports USB On-the-Go (OTG) function from 1- to 4-cell battery to generate adjustable 3 V to 20.8 V on VBUS with 8 mV resolution. The OTG output voltage transition slew rate can be configurable, which is complied with the USB PD 3.0 PPS specifications.

When only battery powers the system and no external load is connected to the USB OTG port, the BQ25710 supports the Vmin Active Protection (VAP) feature, in which the device charges up the VBUS voltage from the battery to store some energy in the input decoupling capacitors. During the system peak power spike, the huge current drawing from the battery creates a larger voltage drop across the impedance from the battery to the system. The energy stored in the input capacitors will supplement the system, to prevent the system voltage from dropping below the minimum system voltage and causing the system crash. This Vmin Active Protection (VAP) is designed to absorb system power peaks during periods of SOC high power demand, which is highly recommended by Intel for the platforms with 1S~2S battery.

The BQ25710 monitors adapter current, battery current and system power. The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25710RSNR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more