12-pin (YZG) package image

BQ27505YZGR-J3 ACTIVE

System-side Impedance Track™; fuel gauge with FW v2.20

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27505YZGT-J3 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZG) | 12
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ27505-J3

  • Battery Fuel Gauge for 1-Series Li-Ion Applications
  • Resides on System Main Board
    • Works With Embedded or Removable Battery Packs
  • Uses PACK+, PACK–, and T Battery Terminals
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging
    • Internal Temperature Sensor for Battery Temperature Reporting
    • Battery Low Interrupt Warning
    • Battery Insertion Indicator
    • Configurable Level of State of Charge (SOC) Interrupts
    • State of Health Indicator
    • 96 Bytes of Non-Volatile Scratch-Pad FLASH
  • Battery Fuel Gauge Based on Patented Impedance Track™ Technology
    • Models the Battery Discharge Curve for Accurate Time-to-Empty Predictions
    • Automatically Adjusts for Battery Aging, Battery Self-Discharge,
      and Temperature/Rate Inefficiencies
    • Low-Value Sense Resistor (10 m or Less)
  • 400-kHz I2C™ Interface for Connection to System Microcontroller Port
  • In a 12-Pin NanoFree™ (CSP) Packaging
  • APPLICATIONS
    • Smartphones
    • PDAs
    • Digital Still and Video Cameras
    • Handheld Terminals
    • MP3 or Multimedia Players


Impedance Track, NanoFree are trademarks of Texas Instruments.
I2C is a trademark of Philips Electronics.

Description for the BQ27505-J3

The Texas Instruments bq27505 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system micro- controller firmware development. The bq27505 resides on the system’s main board and manages an embedded battery (non-removable) or a removable battery pack.

The bq27505 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of- charge (%), run-time to empty (min), battery voltage (mV), temperature (°C) and state of health (%).

Battery fuel gauging with the bq27505 requires only PACK+ (P+), PACK– (P–), and Thermistor (T) connections to a removable battery pack or embedded battery circuit. The CSP option is a 12-ball package in the dimensions of 2,43 mm × 1,96 mm with 0,5 mm lead pitch. It is ideal for space constrained applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27505YZGT-J3 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more