64-pin (PAP) package image

BQ76PL536ATPAPRQ1 ACTIVE

3 to 6 series cell lithium-ion battery monitor and secondary protection for automotive battery packs

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ76PL536ATPAPTQ1 ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More BQ76PL536A-Q1 information

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 105
Package qty | Carrier 1,000 | LARGE T&R

Features for the BQ76PL536A-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C4B
  • 3-to-6 Series Cell Support, All Chemistries
  • Hot-Pluggable
  • High-Speed Serial Peripheral Interface (SPI) for Data Communications
  • Stackable Vertical Interface
  • Isolation Components Not Required Between Devices
  • High-Accuracy Analog-to-Digital Converter (ADC):
    • ±1 mV Typical Accuracy
    • 14-Bit Resolution, 6-µs Conversion Time
    • Nine ADC Inputs
    • Dedicated Pins for Synchronizing Measurements
  • Configuration Data Stored in Error Check/Correct (ECC)-One-Time-Programmable (OTP) Registers
  • Built-In Comparators (Secondary Protector) for:
    • Overvoltage and Undervoltage Protection
    • Overtemperature Protection
    • Programmable Thresholds and Delay Times
    • Dedicated Fault Signals
  • Cell Balancing Control Outputs With Safety Timeout
    • Balance Current Set by External Components
  • Supply Voltage Range from 7.2 V to 27 V Continuous and 36-V Peak
  • Low Power:
    • Typical 12-µA Sleep, 45-µA Idle
  • Integrated Precision 5-V, 3-mA LDO

Description for the BQ76PL536A-Q1

The bq76PL536A-Q1 device is a stackable battery monitor and protector for three-to-six lithium-ion cells in series. The bq76PL536A-Q1 integrates an analog front end (AFE) along with a precision analog-to-digital converter (ADC), used to precisely measure battery cell voltages. A separate ADC is used to measure temperature.

In addition to temperature measurement, overvoltage and undervoltage are monitored per channel for protection. Non-volatile memory stores the user-programmable protection thresholds and delay times. A FAULT output signals whenever one of these thresholds is exceeded.

Cell stacks of 192 cells can be supported by stacked bq76PL536A-Q1 devices. A high-speed SPI interface connects all devices.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ76PL536ATPAPTQ1 ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more