24-pin (PW) package image

BQ7721600PWR ACTIVE

Voltage and temperature protection for 3-s to 16-s cell Li-ion batteries with internal delay timer

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the BQ77216

  • 3-series cell to 16-series cell protection
  • High-accuracy overvoltage protection
    • ± 10 mV at 25°C
    • ± 20 mV from 0°C to 60°C
  • Overvoltage protection options from 3.55 V to 5.1 V
  • Undervoltage protection with options from 1.0 V to 3.5 V
  • Open-wire connection detection
  • Overtemperature protection
  • Random cell connection
  • Functional safety-capable
  • Fixed internal delay timers
  • Fixed detections thresholds
  • Fixed output drive type for each of COUT and DOUT
    • Active high or active low
    • Active high drive to 6 V
    • Open drain with the ability to be pulled up externally to VDD
  • Low power consumption I CC ≈ 1 µA (V CELL(ALL) < V OV)
  • Low leakage current per cell input < 100 nA with open wire detection disabled
  • Package footprint options:
    • Leaded 24-pin TSSOP with 0.65-mm lead pitch

Description for the BQ77216

The BQ77216 family of products provides a range of voltage and temperature monitoring, including overvoltage (OVP), undervoltage (UVP), open wire (OW), and overtemperature (OT) protection for Li-ion battery pack systems. Each cell is monitored independently for overvoltage, undervoltage, and open-wire conditions. With the addition of an external NTC thermistor, the device can detect overtemperature conditions.

In the BQ77216 device, an internal delay timer is initiated upon detection of an overvoltage, undervoltage, open-wire, or overtemperature condition. Upon expiration of the delay timer, the respective output is triggered into its active state (either high or low, depending on the configuration).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more