20-pin (RGR) package image

BQ77307RGRR ACTIVE

Low-power protector for 2S to 7S with high accuracy cell voltage measurement

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGR) | 20
Operating temperature range (°C) -40 to 110
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ77307

  • Primary or secondary voltage, current, and temperature protection for 2-series to 7-series cells with an autonomous recovery option
  • Voltage protection:
    • Cell overvoltage (COV): 0 V–5.5 V in 1-mV steps, ±4-mV accuracy
    • Cell undervoltage (CUV): 0 V–5.5 V in 1-mV steps, ±4-mV accuracy
  • Current protection:
    • Short circuit in discharge (SCD): 10 mV–500 mV, varying steps
    • Overcurrent in charge (OCC): 3 mV–123 mV, 2-mV steps
    • Overcurrent in discharge 1 and 2 (OCD1 and OCD2): 4 mV–200 mV, 2-mV steps
  • Temperature protection using external NTC thermistor:
    • Overtemperature in charge and discharge (OTC and OTD)
    • Undertemperature in charge and discharge (UTC and UTD)
    • Internal die overtemperature
  • Integrated low-side drivers for NFET protection with an optional autonomous recovery
  • Low power operation:
    • NORMAL mode, both FETs enabled: 8 µA
    • NORMAL mode, FETs disabled: 5 µA
    • SHUTDOWN Mode: < 1 µA
  • High voltage tolerance of 45 V on cell connect and select additional pins
  • Integrated one-time-programmable (OTP) memory for device settings, programmed by TI
  • Programmable interrupt for host processor, status information available through I 2C
  • 400-kHz I 2C serial communications with optional CRC support
  • Programmable LDO for external system usage
  • 20-pin QFN 3.5 mm × 3.5 mm × 0.9 mm (RGR) package

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more