20-pin (PW) package image

BQ7790500PWR ACTIVE

3- to 5-series li-ion and li-phosphate ultra-low-power stackable battery protector

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ7790500PW ACTIVE
Package qty | Carrier 70 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the BQ77905

  • NORMAL mode: 6 µA (BQ77904 and BQ77905)
  • Full suite of voltage, current, and temperature protections
  • Scalable cell count from 3 series to 20 series or more
  • Voltage protection (accuracy ±10 mV)
    • Overvoltage: 3 V to 4.575 V
    • Undervoltage: 1.2 V to 3 V
  • Open cell and open-wire detection (OW)
  • Current Protection
    • Overcurrent discharge 1: –10 mV to –85 mV
    • Overcurrent discharge 2: –20 mV to +170 mV
    • Short circuit discharge: –40 mV to +340 mV
    • Accuracy ±20% for ≤ 20 mV, ±30% for > 20 mV across full temperature
  • Temperature protection
    • Overtemperature charge: 45°C or 50°C
    • Overtemperature discharge: 65°C or 70°C
    • Undertemperature charge: –5°C or 0°C
    • Undertemperature discharge: –20°C or –10°C
  • Additional Features
    • Independent charge (CHG) and discharge (DSG) FET drivers
    • 36-V absolute maximum rating per cell input
    • Built-in-self-test functions for high reliability
  • SHUTDOWN mode: 0.5-µA maximum
  • Functional Safety-Capable

Description for the BQ77905

The BQ77904 and BQ77905 devices are low-power battery pack protectors that implement a suite of voltage, current, and temperature protections without microcontroller (MCU) control. The device’s stackable interface provides simple scaling to support battery cell applications from 3 series to 20 series or more. Protection thresholds and delays are factory-programmed and available in a variety of configurations. Separate overtemperature and undertemperature thresholds for discharge (OTD and UTD) and charge (OTC and UTC) are provided for added flexibility.

The device achieves pack protection through the integrated independent CHG and DSG low-side NMOS FET drivers, which may be disabled through two control pins. These control pins may also be used to achieve cell protection solutions for higher series (6 series and beyond) in a simple and economical manner. To do this, simply cascade a higher device CHG and DSG outputs to the immediate lower device control pins. For a reduced component count, all protection faults use internal delay timers.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ7790500PW ACTIVE
Package qty | Carrier 70 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more