16-pin (PW) package image

BQ77PL157APW-4225 ACTIVE

Voltage Protection for 3 to 6 Series Cell Lithium-Ion/Polymer Batteries

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ77PL157APWR-4225 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the BQ77PL157A4225

  • Single IC Li-Ion Protection for 3-Series to 6-Series Cells
  • Stackable to Protect up to 18-Series Cells
  • Programmable Detection Time Delay
  • Low Power Consumption
    • Typical 2-µA to 2.5-µA Normal Mode
  • Fixed 4.225 V Overvoltage Threshold
  • Highly Accurate: ±20-mV MAX, TA = 0°C to 50°C
  • Output Activation for Low Side FET
    (Contact TI for Alternate Output Options: High/Low-side Fuse or FET)
  • Protected Output, Power, and Ground Pins for Added Safety and Reliability
  • Permanent or Recoverable Fault Options
  • 16-pin Small Outline Package
  • APPLICATIONS
    • Primary or Secondary Level Voltage Protection for Li-Ion Battery Packs for Use in:
      • Power Tools
      • UPS Systems
      • E-Bikes, Scooters, and Small Mobility Vehicles
      • Medical Devices, Test Equipment, and Industrial Products
  • Description for the BQ77PL157A4225

    The bq77PL157 is a stackable overvoltage protection device for 3, 4, 5 or 6 series cell Li-Ion battery packs. This device incorporates a precise and accurate overvoltage detection circuit with preconfigured threshold limits. Additional features include the ability to stack multiple parts to monitor up to 18 series cells.

    FUNCTION

    Each series cell in a Li-Ion battery pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq77PL157 starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes state and the LVO pin becomes active.

    If multiple bq77PL157 devices are stacked, the LVIN pin of the next-lower device receives the LVO pin from the above device and similarly starts a shortened delay timer before activating its OUT pin. (No additional isolation or level-shift circuitry is required.) The lowest bq77PL157 in the string is used to activate a power MOSFET located in the low side of the power path.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    BQ77PL157APWR-4225 ACTIVE custom-reels CUSTOM Custom reel may be available
    Package qty | Carrier 2,000 | LARGE T&R
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more