Packaging information
Package | Pins HTSSOP (DDW) | 44 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the BQ78412
- Designed for Use with 12-V Lead Acid Batteries in Consumer UPS Systems
- Programmable Cell Models for Enhanced Pb-Acid Gas Gauging Performance
- Provides 10-LED Bar Graph of Run-Time Remaining During Discharge and
% Capacity During Charge - Can Be Easily Integrated Into Battery Cover
- Works with Pb-Acid Batteries Up to 327 Ah
- Records Cumulative Usage Data Internally for Warranty Return Analysis
- On-Chip Temperature Sensor
- Data Interface for Retrieving Warranty Information
- Fully Programmable Features and Thresholds via UART Serial Interface
- State-of-Health (SoH) Determination and Status Reporting
- Includes Configurable Audible Indicator for Low-Capacity, Low-Voltage,
and Overvoltage Warnings - Addressable Commands for Use in Multi-Battery Systems
- Optional Infra-Red Communications Interface
- APPLICATIONS
- Stand-Alone Uninterruptible Power Supplies
- 12-V Pb-Acid Battery Monitors
- Battery Warranty Data Logging Equipment
Description for the BQ78412
The bq78412 Pb-Acid Battery State-of-Charge (SoC) Indicator with Run-Time Display is a complete stand-alone battery gas-gauge solution designed for single 12V Pb-Acid batteries. The bq78412 displays remaining Run-Time-To-Empty during discharge and Percent (%) capacity during charge using a 10-LED (light-emitting diode) bar graph.
The bq78412 monitors battery voltage, current, and ambient temperature to calculate state-of-charge and determine remaining runtime-to-empty. Measured values can be recorded and tracked for later retrieval for warranty purposes.
Programmable cell models allow the bq78412 to be customized to a variety of Pb-Acid formulations and capacities.
Current measurements and Coulomb-counting for gas-gauging are also automatically performed by the bq78412. Current measurements use a small value sense resistor placed in the negative power path and calibrated in-circuit. This allows the precise, continuous, real-time calculation of battery capacity and run-time-to-empty values.
Temperature sensing augments gas-gauge and capacity information using a firmware algorithm to compensate for the temperature effects on capacity.
A serial port is available for configuring various programmable parameters including cell models, calibration values, serial number and date of manufacture. The serial port can operate an infra-red (IR) interface to allow connector-less data acquisition. The bq78412 is easily configurable, is fully programmed and requires no algorithm or firmware development