DRV2901
Single-channel PWM-input piezo transducer driver for ultrasonic cleaning with wide supply voltage
DRV2901
- Wide 12V to 48V supply voltage operation
- Supports up to 50W peak power
- High-Efficiency Power Stage with 90mΩ Output MOSFETs
- Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
- Integrated Self-Protection Circuits Including
- Undervoltage protection
- Over temperature protection
- Overload protection
- Short Circuit protection
- Available in 44-pin HTSSOP package (DDV)
The DRV2901 is a high-performance lens cleaner transducer driver. This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency amplification with proven EMI compliance. This device requires two power supplies, at 12V for GVDD and VDD, and 12V to 48V for PVDD. The DRV2901 does not require power-up sequencing due to an internal power-on reset.
The DRV2901 has an remarkable protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that can damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The DRV2901 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level transients.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DRV2901 Single -Channel PWM-input Piezo Transducer Driver for Ultrasonic Cleaning with Wide Supply Voltage datasheet (Rev. A) | PDF | HTML | 08 Jul 2025 |
| Certificate | ULC1001-DRV2911EVM EU Declaration of Conformity (DoC) | 29 Sep 2023 | ||
| Technical article | Ultrasonic lens cleaning: A solid-state technology you didn’t know you needed | PDF | HTML | 16 Dec 2022 | |
| Technical article | What is ultrasonic lens cleaning technology? | PDF | HTML | 05 May 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ULC1001-DRV290XEVM — ULC1001 and DRV2901 hardware evaluation bundles for ultrasonic lens cleaning (ULC)
The ULC1001-DRV290XEVM is an evaluation module (EVM) showcasing a two-chip solution of the ULC1001 configurable digital signal processor (DSP) controller and the DRV2901 piezo driver. The pair work together to provide self-cleaning functionality with features like temperature detection, lens fault (...)
ULC-HPB-DEMO — 2-MP camera with integrated ultrasonic lens cleaning and mini spray bottle
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTSSOP (DDV) | 44 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.