Product details

Features Cycle-by-cycle overcurrent protection Haptic actuator type Piezo Input signal PWM Output voltage (max) (V) 48 Shutdown current (ISD) (µA) 7.4 Vs (max) (V) 26.4 Vs (min) (V) 4.5 Operating temperature range (°C) -25 to 85 Rating Catalog
Features Cycle-by-cycle overcurrent protection Haptic actuator type Piezo Input signal PWM Output voltage (max) (V) 48 Shutdown current (ISD) (µA) 7.4 Vs (max) (V) 26.4 Vs (min) (V) 4.5 Operating temperature range (°C) -25 to 85 Rating Catalog
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96kHz sample rates
    • I2S, LJ, RJ, TDM, SDOUT for Audio monitoring or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-Voltage, High-Current Piezo Driver
    • 48VPP
    • 2 × 7.5A for Stereo 2.0 Mode
    • 1 × 15A for 1.0 Mode
  • Adaptive I/V Limiter
    • Adjustable Limit Threshold
    • Impedance and Frequency based current limiter
    • No gain attenuation until limiter has been triggered
    • No external power resistor needed
  • Excellent audio performance:
    • THD+N ≤ 0.03% at Vout = 2Vrms, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 45 µVRMS
  • Advanced processing features
    • SRC (Sample Rate Convertor), DC Blocking
    • Input Mixer, Output Crossbar, Level Meter
    • 2 × 15 BQs, 2 Post BQs, Clipper
    • Adaptive I/V Limiter, Full Band AGL
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent Integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under/over-voltage lock-out (UVLO/OVLO)
  • Easy System Integration
    • I2C Software Control
    • Reduced Solution Size
      • Small 5 x 5 mm Package
      • No external power resistor needed
      • No bulky electrolytic capacitors or large inductors required for most applications
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96kHz sample rates
    • I2S, LJ, RJ, TDM, SDOUT for Audio monitoring or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-Voltage, High-Current Piezo Driver
    • 48VPP
    • 2 × 7.5A for Stereo 2.0 Mode
    • 1 × 15A for 1.0 Mode
  • Adaptive I/V Limiter
    • Adjustable Limit Threshold
    • Impedance and Frequency based current limiter
    • No gain attenuation until limiter has been triggered
    • No external power resistor needed
  • Excellent audio performance:
    • THD+N ≤ 0.03% at Vout = 2Vrms, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 45 µVRMS
  • Advanced processing features
    • SRC (Sample Rate Convertor), DC Blocking
    • Input Mixer, Output Crossbar, Level Meter
    • 2 × 15 BQs, 2 Post BQs, Clipper
    • Adaptive I/V Limiter, Full Band AGL
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent Integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under/over-voltage lock-out (UVLO/OVLO)
  • Easy System Integration
    • I2C Software Control
    • Reduced Solution Size
      • Small 5 x 5 mm Package
      • No external power resistor needed
      • No bulky electrolytic capacitors or large inductors required for most applications

The DRV5825P is a stereo high-performance closed-loop Class-D with integrated audio processor with up to 96-kHz architecture.

The powerful audio DSP core supports advanced audio processing. An integrated SRC (Sample rate convertor) detects the input sample rate change. Then auto converts to the target sample rate which DSP is running to avoid any audio artifacts. These process flow supports: 2×15 BQs, Adaptive I/V Limiter based on Piezo speaker impedance and LC filter model, Full-band AGL (Automatic Gain Limiter),THD manager (Clipper).

The DRV5825P is a stereo high-performance closed-loop Class-D with integrated audio processor with up to 96-kHz architecture.

The powerful audio DSP core supports advanced audio processing. An integrated SRC (Sample rate convertor) detects the input sample rate change. Then auto converts to the target sample rate which DSP is running to avoid any audio artifacts. These process flow supports: 2×15 BQs, Adaptive I/V Limiter based on Piezo speaker impedance and LC filter model, Full-band AGL (Automatic Gain Limiter),THD manager (Clipper).

Download View video with transcript Video

Request more information

PurePath™ Console 3, DRV5825P GUI and other design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DRV5825P Digital Input, 48VPP, 7.5A Stereo, 15A Mono, Piezo Speaker Driver With Adaptive I/V Limiter datasheet PDF | HTML Jan 13, 2020
Certificate DRV5825PEVM EU Declaration of Conformity (DoC) Jul 10, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV5825PEVM-AMPS097 — 4.5-V to 26.4-V, 7.5-A stereo, 15-A mono, Piezo driver with smart I/V protection evaluation module

The DRV5825PEVM evaluation module (EVM) showcases the latest TI digital input Class-D closed-loop amplifier for Piezo application. The DRV5825P is a digital input Class-D audio amplifier with Smart Piezo Driver Algorithm. The EVM can be used as stand-alone platform with default I2C register (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos