Product details

Configuration CC Logic Port Control, DFP Number of channels 1 USB speed (Mbps) 10000 Bandwidth (MHz) 10000 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Operating temperature range (°C) 0 to 70 Rating Catalog
Configuration CC Logic Port Control, DFP Number of channels 1 USB speed (Mbps) 10000 Bandwidth (MHz) 10000 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Operating temperature range (°C) 0 to 70 Rating Catalog
WQFN (RHU) 56 55 mm² 11 x 5
  • Compliant to USB Type-C Specification 1.1
  • Mode Configuration
    • Host Only – DFP
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Type-C Current Mode (Default, Mid, High)
  • Supply Voltage 3.3 V ± 10%
  • 2:1 Mux Solution for USB 3.1 Signaling
  • Operates up to 10 Gbps with Wide –3 dB BW of 8
    GHz
  • Excellent Dynamic Characteristics at 2.5 GHz
    • Crosstalk = –39 dB
    • Off Isolation = –22 dB
    • Insertion Loss = –1.2 dB
    • Input Return Loss = –12 dB
  • Low Active (2 mW) and Standby Power (50 µW)
    Consumption
  • Compliant to USB Type-C Specification 1.1
  • Mode Configuration
    • Host Only – DFP
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Type-C Current Mode (Default, Mid, High)
  • Supply Voltage 3.3 V ± 10%
  • 2:1 Mux Solution for USB 3.1 Signaling
  • Operates up to 10 Gbps with Wide –3 dB BW of 8
    GHz
  • Excellent Dynamic Characteristics at 2.5 GHz
    • Crosstalk = –39 dB
    • Off Isolation = –22 dB
    • Insertion Loss = –1.2 dB
    • Input Return Loss = –12 dB
  • Low Active (2 mW) and Standby Power (50 µW)
    Consumption

HD3SS2522 is a 2:1 USB mux with Configuration Channel (CC) logic with Downstream Facing Port (DFP) support. The HD3SS2522 presents itself as a DFP according to the USB Type-C Spec. The CC logic block monitors the CC1 and CC2 pins voltages to determine when a USB port has been attached. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly.

The HD3SS2522 provides an VBUS_EN signal to control legacy power switch to provide 5 V to VBUS. The device also provides control signals needed to support 5 V VCONN sourcing for ecosystems implementing USB Type-C.

Excellent dynamic characteristics of the device allow high speed switching with minimum attenuation to the signal eye diagram and little added jitter. The device also has low current consumption in Standby mode.

HD3SS2522 is a 2:1 USB mux with Configuration Channel (CC) logic with Downstream Facing Port (DFP) support. The HD3SS2522 presents itself as a DFP according to the USB Type-C Spec. The CC logic block monitors the CC1 and CC2 pins voltages to determine when a USB port has been attached. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly.

The HD3SS2522 provides an VBUS_EN signal to control legacy power switch to provide 5 V to VBUS. The device also provides control signals needed to support 5 V VCONN sourcing for ecosystems implementing USB Type-C.

Excellent dynamic characteristics of the device allow high speed switching with minimum attenuation to the signal eye diagram and little added jitter. The device also has low current consumption in Standby mode.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
HD3SS3220 ACTIVE 10-Gbps USB 3.1 Type-C 2:1 mux with DRP Controller Provides more flexibility to support all controller modes

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet HD3SS2522 USB Type-C SS MUX with DFP Controller datasheet (Rev. B) PDF | HTML 25 Aug 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​