LM317LCD

ACTIVE

100-mA, 35-V, adjustable linear voltage regulator | D | 8 | 0 to 125

Same as: LM317LCD.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM317LCDR ACTIVE 100-mA, 35-V, adjustable linear voltage regulator | D | 8 | 0 to 125 Larger reel version

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM317LCDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM317L information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 125
Package qty | Carrier 75 | TUBE

Features for the LM317L

  • Output voltage range (VO):
    • Adjustable 1.25V to 37V
  • Output current: Up to 100mA
  • No output capacitor required for stability
  • Accuracy:
    • Input regulation typically 0.007% per input voltage change
    • Output regulation typically 0.5%
  • Ripple rejection typically:
    • 71.5dB at 120Hz
  • Package options:
    • SOIC
    • SOT-89
    • TO-92 (legacy chip only)
    • TSSOP (legacy chip only)
  • For higher output current requirements, see LM317M (500mA) and LM317 (1.5A)

Description for the LM317L

The LM317L is an adjustable, 3-terminal, positive-voltage regulator capable of supplying up to 100mA over an output-voltage range of 1.25V to 37V. The device is exceptionally easy to use and requires only two external resistors to set the output voltage.

The LM317L uses floating topology and sees only the input-to-output differential voltage. Therefore, a supply of several hundred volts can be regulated, provided the maximum input-to-output differential is not exceeded.

No capacitors are needed unless the LM317L is located far from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response.

The new chip is characterized for the junction temperature range of –40°C to +125°C for both the LM317LC and LM317LI series.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM317LCDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more