Home Power management Linear & low-dropout (LDO) regulators

LM317MQ

ACTIVE

500-mA, 40-V, adjustable linear voltage regulator for automotive applications

Product details

Rating Automotive Vin (max) (V) 37, 40 Vin (min) (V) 2.5, 3 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 37 Vout (min) (V) 1.25 Noise (µVrms) 38 PSRR at 100 KHz (dB) 22 Iq (typ) (mA) 3.5 Thermal resistance θJA (°C/W) 60 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 37, 40 Vin (min) (V) 2.5, 3 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 37 Vout (min) (V) 1.25 Noise (µVrms) 38 PSRR at 100 KHz (dB) 22 Iq (typ) (mA) 3.5 Thermal resistance θJA (°C/W) 60 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7
  • LM317MQ (new chip) AEC-Q100 qualified for automotive applications
    • Temperature grade 2: –40°C ≤ TA ≤ 105°C
  • Adjustable output voltage range (VOUT): 1.25V to 37V
  • Output current (IOUT): Up to 500mA
  • Built-in, short-circuit current limiting and thermal protection
  • Stable without any output capacitor
  • Operating junction temperature: –40°C to +125°C
  • Packages:
    • 4-pin, 6.5mm × 7mm SOT-223 (RθJA[new chip] : 77.7°C/W)
    • 3-pin, 6.6mm × 10.11mm TO-252 (RθJA[new chip] : 31.7°C/W)
  • LM317MQ (new chip) AEC-Q100 qualified for automotive applications
    • Temperature grade 2: –40°C ≤ TA ≤ 105°C
  • Adjustable output voltage range (VOUT): 1.25V to 37V
  • Output current (IOUT): Up to 500mA
  • Built-in, short-circuit current limiting and thermal protection
  • Stable without any output capacitor
  • Operating junction temperature: –40°C to +125°C
  • Packages:
    • 4-pin, 6.5mm × 7mm SOT-223 (RθJA[new chip] : 77.7°C/W)
    • 3-pin, 6.6mm × 10.11mm TO-252 (RθJA[new chip] : 31.7°C/W)

The LM317M and LM317MQ are adjustable floating, positive-voltage regulators capable of supplying an output current of 0.5A over an output voltage range of 1.25V to 37V. The device requires only two external resistors to set the output voltage. The device features a typical line regulation of 0.01% and typical load regulation of 0.1%. The device includes current limiting, thermal overload protection, and safe operating area protection.

The device is a floating regulator meaning there is no device ground terminal. Quiescent current flows to the load instead of being wasted flowing to ground. Regulated output voltage of hundreds of volts is possible if the maximum input to output differential does not exceed 37V at any time. The device can function as a floating current source controlled by a single resistor.

Additionally, the device does not need an output capacitor for stable operation across the load current range. Optionally, the transient performance of the device can be improved using an electrolytic or tantalum output capacitor. Bypass the ADJUST pin with any type of capacitor to achieve high ripple-rejection ratios.

The LM317M and LM317MQ are adjustable floating, positive-voltage regulators capable of supplying an output current of 0.5A over an output voltage range of 1.25V to 37V. The device requires only two external resistors to set the output voltage. The device features a typical line regulation of 0.01% and typical load regulation of 0.1%. The device includes current limiting, thermal overload protection, and safe operating area protection.

The device is a floating regulator meaning there is no device ground terminal. Quiescent current flows to the load instead of being wasted flowing to ground. Regulated output voltage of hundreds of volts is possible if the maximum input to output differential does not exceed 37V at any time. The device can function as a floating current source controlled by a single resistor.

Additionally, the device does not need an output capacitor for stable operation across the load current range. Optionally, the transient performance of the device can be improved using an electrolytic or tantalum output capacitor. Bypass the ADJUST pin with any type of capacitor to achieve high ripple-rejection ratios.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM317M ACTIVE 500-mA, 40-V, adjustable linear voltage regulator Pin-to-pin equivalent for industrial applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM317M, LM317MQ Adjustable Floating Regulators datasheet (Rev. R) PDF | HTML 07 May 2026
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM317A-337N-EVM — 3-pin adjustable regulator evaluation module

The LM317A-337N-EVM demonstrates canonical application of the LM317A adjustable regulator and its negative complement, the LM337-N. The evaluation module (EVM) is assesmbled with the SOT-223 package option for each device, supplying up to 1 A of load current. The EVM is designed for easy (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos