LM48413

ACTIVE

1.2-W, stereo, analog input Class-D audio amp w/selectable gain, 3D enchancement & EMI suppression

Product details

Speaker channels (max) Stereo Control interface GPIO Output power (W) 1.5 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Speaker channels (max) Stereo Control interface GPIO Output power (W) 1.5 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZR) 18 5.5845 mm² (— mm × — mm)
  • E2S System Reduces EMI Preserving Audio Quality and Efficiency
  • Output Short Circuit Protection
  • Stereo Class D Operation
  • No Output Filter Required
  • Texas Instruments 3D Enhancement
  • Minimum External Components
  • Click and Pop Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving Approximately 2mm x 2.2mm DSBGA Package

Key Specifications

  • Quiescent Power Supply Current at 3.6V Supply 4mA (Typ)
  • Power Output at VDD = 5V, RL = 8Ω, THD ≤ 1% 1.2 W (Typ)
  • Shutdown Current 0.03µA (Typ)
  • Efficiency at 3.6V, 100mW into 8Ω 80% (Typ)
  • Efficiency at 3.6V, 500mW into 8Ω 80% (Typ)
  • Efficiency at 5V, 1W into 8Ω 86% (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • E2S System Reduces EMI Preserving Audio Quality and Efficiency
  • Output Short Circuit Protection
  • Stereo Class D Operation
  • No Output Filter Required
  • Texas Instruments 3D Enhancement
  • Minimum External Components
  • Click and Pop Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving Approximately 2mm x 2.2mm DSBGA Package

Key Specifications

  • Quiescent Power Supply Current at 3.6V Supply 4mA (Typ)
  • Power Output at VDD = 5V, RL = 8Ω, THD ≤ 1% 1.2 W (Typ)
  • Shutdown Current 0.03µA (Typ)
  • Efficiency at 3.6V, 100mW into 8Ω 80% (Typ)
  • Efficiency at 3.6V, 500mW into 8Ω 80% (Typ)
  • Efficiency at 5V, 1W into 8Ω 86% (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM48413 is a single supply, high efficiency, 1.2W/channel, filterless switching audio amplifier. The LM48413 features Texas Instruments' Enhanced Emissions Suppression (E2S) system - a unique patented ultra low EMI, spread spectrum, PWM architecture. It significantly reduces RF emission while preserving audio quality and efficiency. The E2S system improves battery life, reduces external component count, board area consumption, system cost and product design cycle time. The LM48413TL is available in a micro-SMD package, further saving space.

The LM48413 is designed to meet the demands of mobile phones and other portable communication devices. Operating from a single 5V supply, the device is capable of delivering 1.2W/channel of continuous output power to a 8Ω load with less than 1% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V. The wide band spread spectrum architecture of the LM48413 reduces EMI-radiated emissions due to the modulator frequency.

The LM48413 features high efficiency compared with conventional Class AB amplifiers. The E2S system includes an advanced, patent-pending edge rate control (ERC) architecture that further reduce emissions by minimizing the high frequency components of the device output, while maintaining its high quality audio reproduction and high efficiency (η = 85% at VDD = 3.6V, PO = 500mW). The LM48413 also includes Texas Instruments' 3D audio enhancement that improves stereo sound quality. In devices where the left and right speakers are in close proximity, 3D enhancement affects channel specialization, widening the perceived soundstage.

Output short circuit protection prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power up/down and during shutdown. Shutdown control also provided to maximizes power savings.

The LM48413 is a single supply, high efficiency, 1.2W/channel, filterless switching audio amplifier. The LM48413 features Texas Instruments' Enhanced Emissions Suppression (E2S) system - a unique patented ultra low EMI, spread spectrum, PWM architecture. It significantly reduces RF emission while preserving audio quality and efficiency. The E2S system improves battery life, reduces external component count, board area consumption, system cost and product design cycle time. The LM48413TL is available in a micro-SMD package, further saving space.

The LM48413 is designed to meet the demands of mobile phones and other portable communication devices. Operating from a single 5V supply, the device is capable of delivering 1.2W/channel of continuous output power to a 8Ω load with less than 1% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V. The wide band spread spectrum architecture of the LM48413 reduces EMI-radiated emissions due to the modulator frequency.

The LM48413 features high efficiency compared with conventional Class AB amplifiers. The E2S system includes an advanced, patent-pending edge rate control (ERC) architecture that further reduce emissions by minimizing the high frequency components of the device output, while maintaining its high quality audio reproduction and high efficiency (η = 85% at VDD = 3.6V, PO = 500mW). The LM48413 also includes Texas Instruments' 3D audio enhancement that improves stereo sound quality. In devices where the left and right speakers are in close proximity, 3D enhancement affects channel specialization, widening the perceived soundstage.

Output short circuit protection prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power up/down and during shutdown. Shutdown control also provided to maximizes power savings.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UltraLow EMI, Filtrless, 1.2W Stereo Class D Audio Pwr Amp w/E2S & 3D Enhance datasheet (Rev. B) Mar 21, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​