Product details

Features Very low power consumption Haptic actuator type Piezo Input signal Analog Output voltage (max) (V) 30 Shutdown current (ISD) (µA) 0.1 Boost voltage (max) (V) 30 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Operating temperature range (°C) -40 to 85 Rating Catalog
Features Very low power consumption Haptic actuator type Piezo Input signal Analog Output voltage (max) (V) 30 Shutdown current (ISD) (µA) 0.1 Boost voltage (max) (V) 30 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZR) 16 5.0625 mm² (— mm × — mm)
  • Class H Topology
  • Integrated Boost Converter
  • Bridge-Tied Load (BTL) Output
  • Selectable Differential Inputs
  • Selectable Control Interfaces
    • (Hardware or Software mode)
  • I2C Programmable ALC
  • Low Supply Current
  • Minimum External Components
  • Micro-Power Shutdown
  • Available in Space-Saving DSBGA Package
  • Key Specifications:
    • Output Voltage at VDD = 3.6 V,
      RL = 1.5 µF + 10 Ω, THD+N ≤ 1%
      • 30 VP-P (Typical)
    • Quiescent Power Supply Current
      at 3.6 V (ALC Enabled)
      • 4 mA (Typical)
    • Power Dissipation at 25 VP–P, 1 W (Typical)
    • Shutdown Current, 0.1 µA (Typical)
  • Class H Topology
  • Integrated Boost Converter
  • Bridge-Tied Load (BTL) Output
  • Selectable Differential Inputs
  • Selectable Control Interfaces
    • (Hardware or Software mode)
  • I2C Programmable ALC
  • Low Supply Current
  • Minimum External Components
  • Micro-Power Shutdown
  • Available in Space-Saving DSBGA Package
  • Key Specifications:
    • Output Voltage at VDD = 3.6 V,
      RL = 1.5 µF + 10 Ω, THD+N ≤ 1%
      • 30 VP-P (Typical)
    • Quiescent Power Supply Current
      at 3.6 V (ALC Enabled)
      • 4 mA (Typical)
    • Power Dissipation at 25 VP–P, 1 W (Typical)
    • Shutdown Current, 0.1 µA (Typical)

The LM48560 device is a high voltage, high efficiency, Class H driver for ceramic speakers and piezo actuators. The LM48560 device’s Class H architecture offers significant power savings compared to traditional Class AB amplifiers. The device provides 30 VP–P output drive while consuming just 4 mA of quiescent current from a 3.6 V supply.

The LM48560 device features TI’s unique automatic level control (ALC) that provides output limiter functionality. The LM48560 device features two fully differential inputs with separate gain settings, and a selectable control interface. In software control mode, the gain control and device modes are configured through the I2C interface. In hardware control mode, the gain and input mux are configured through a pair of logic inputs.

The LM48560 device has a low power shutdown mode that reduces quiescent current consumption to 0.1 µA. The LM48560 device is available in an ultra-small 16-bump DSBGA package (1.97 mm × 1.97 mm).

The LM48560 device is a high voltage, high efficiency, Class H driver for ceramic speakers and piezo actuators. The LM48560 device’s Class H architecture offers significant power savings compared to traditional Class AB amplifiers. The device provides 30 VP–P output drive while consuming just 4 mA of quiescent current from a 3.6 V supply.

The LM48560 device features TI’s unique automatic level control (ALC) that provides output limiter functionality. The LM48560 device features two fully differential inputs with separate gain settings, and a selectable control interface. In software control mode, the gain control and device modes are configured through the I2C interface. In hardware control mode, the gain and input mux are configured through a pair of logic inputs.

The LM48560 device has a low power shutdown mode that reduces quiescent current consumption to 0.1 µA. The LM48560 device is available in an ultra-small 16-bump DSBGA package (1.97 mm × 1.97 mm).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM48560 Boomer™ Audio Power Amplifier Series High Voltage Class H Ceramic Speaker Driver With Automatic Level Control datasheet (Rev. F) PDF | HTML Dec 3, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM48560TLEVAL — High Voltage Class H Ceramic Speaker Driver with Automatic Level Control

The LM48560TLEVAL provides an evaluation platform for the LM48560. The LM48560 is a high voltage, high efficiency, Class H driverfor ceramic speakers and piezo actuators. The LM48560's Class H architecture offers significant power savings compared to traditional Class AB amplifiers. The device (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SNAC051 — LM48560TLEVAL GUI

Supported products & hardware
Simulation model

LM48560 PSpice Model

SNAM147.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

LM48560 TINA-TI Reference Design

SNAM144.TSC (2315 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LM48560 TINA-TI Spice Model

SNAM143.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos