Product details

Applications Headphone amps Rating Catalog Operating temperature range (°C) -40 to 85
Applications Headphone amps Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFQ) 16 3.24 mm² (— mm × — mm)
  • Class G Power Savings
  • Ground Referenced Headphone Outputs – Eliminates Output Coupling Capacitors
  • Common-Mode Sense
  • I2C Volume and Mode Control
  • High Output Impedance in Shutdown
  • Differential Inputs
  • Advanced Click-and-Pop Suppression
  • Low Supply Current
  • Low THD Mode Option

Key Specifications

  • Quiescent Power Supply Current at 3.6V: 0.9mA (typ)
  • Output Power/Channel at VDD = 3.6V (RL = 16Ω, THD+N ≤ 1%): 37 mW (Typ)
  • Output Power/Channel at VDD = 3.6V (RL = 32Ω, THD+N ≤ 1%): 29 mW (Typ)
  • PSRR at 217Hz: 100 dB (Typ)
  • Shutdown Current: 2.5 μA (Typ)

All trademarks are the property of their respective owners.

  • Class G Power Savings
  • Ground Referenced Headphone Outputs – Eliminates Output Coupling Capacitors
  • Common-Mode Sense
  • I2C Volume and Mode Control
  • High Output Impedance in Shutdown
  • Differential Inputs
  • Advanced Click-and-Pop Suppression
  • Low Supply Current
  • Low THD Mode Option

Key Specifications

  • Quiescent Power Supply Current at 3.6V: 0.9mA (typ)
  • Output Power/Channel at VDD = 3.6V (RL = 16Ω, THD+N ≤ 1%): 37 mW (Typ)
  • Output Power/Channel at VDD = 3.6V (RL = 32Ω, THD+N ≤ 1%): 29 mW (Typ)
  • PSRR at 217Hz: 100 dB (Typ)
  • Shutdown Current: 2.5 μA (Typ)

All trademarks are the property of their respective owners.

The LM48824 is a Class G, ground-referenced stereo headphone amplifier designed for portable devices. The LM48824 features TI’s ground-referenced architecture, which eliminates the large DC blocking capacitors required by traditional headphone amplifiers, saving board space and minimizing system cost.

The LM48824 takes advantage of TI’s patent-pending Class G architecture offering power savings compared to a traditional Class AB headphone amplifier. Additionally, output noise is improved by common-mode sensing that corrects for any differences between the amplifier ground and the potential at the headphone return terminal, minimizing noise created by any ground mismatches.

A high output impedance mode allows the LM48824's outputs to be driven by an external source without degrading the signal. Other features include flexible power supply requirements, differential inputs for improved noise rejection, a low power (2.5μA) shutdown mode, and a 32-step I2C volume control with mute function.

The LM48824's superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48824 is available in an ultra-small 16-bump, 0.4mm pitch DSBGA package (1.69mm x 1.69mm)

The LM48824 is a Class G, ground-referenced stereo headphone amplifier designed for portable devices. The LM48824 features TI’s ground-referenced architecture, which eliminates the large DC blocking capacitors required by traditional headphone amplifiers, saving board space and minimizing system cost.

The LM48824 takes advantage of TI’s patent-pending Class G architecture offering power savings compared to a traditional Class AB headphone amplifier. Additionally, output noise is improved by common-mode sensing that corrects for any differences between the amplifier ground and the potential at the headphone return terminal, minimizing noise created by any ground mismatches.

A high output impedance mode allows the LM48824's outputs to be driven by an external source without degrading the signal. Other features include flexible power supply requirements, differential inputs for improved noise rejection, a low power (2.5μA) shutdown mode, and a 32-step I2C volume control with mute function.

The LM48824's superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48824 is available in an ultra-small 16-bump, 0.4mm pitch DSBGA package (1.69mm x 1.69mm)

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM48824 Class G Headphone Amplifier with I 2 C Volume Control datasheet (Rev. D) May 3, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​