Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
WSON (NGQ) 8 9 mm² (3 mm × 3 mm)
  • Fully Differential Amplification
  • Available in Space-Saving Micro-Array WSON Package
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 100pF
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required

Key Specifications

  • Improved PSRR at 217Hz, 85dB (Typ)
  • Power Output at 5.0V @ 10% THD (4Ω), 2.5W (Typ)
  • Power Output at 3.3V @ 1% THD, 550mW (Typ)
  • Shutdown Current, 0.1µA (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Fully Differential Amplification
  • Available in Space-Saving Micro-Array WSON Package
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 100pF
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required

Key Specifications

  • Improved PSRR at 217Hz, 85dB (Typ)
  • Power Output at 5.0V @ 10% THD (4Ω), 2.5W (Typ)
  • Power Output at 3.3V @ 1% THD, 550mW (Typ)
  • Shutdown Current, 0.1µA (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM4927 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 2.5 watts of continuous average power to a 4Ω load with less than 10% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4927 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4927 features a low-power consumption shutdown mode. To facilitate this, Shutdown may be enabled by logic low. Additionally, the LM4927 features an internal thermal shutdown protection mechanism.

The LM4927 contains advanced pop & click circuitry which eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4927 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 2.5 watts of continuous average power to a 4Ω load with less than 10% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4927 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4927 features a low-power consumption shutdown mode. To facilitate this, Shutdown may be enabled by logic low. Additionally, the LM4927 features an internal thermal shutdown protection mechanism.

The LM4927 contains advanced pop & click circuitry which eliminates noises which would otherwise occur during turn-on and turn-off transitions.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4927  2.5 Watt Fully Differential Audio Power Amplifier With Shutdown datasheet (Rev. B) Apr 6, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​