LP38788
High PSRR, Ultra Low Noise, 800mA Linear Voltage Regulator for RF/Analog Circuits
Data sheet
LP38788
- Ultra-Low Output Noise: 4 µVRMS (10Hz to 100 kHz)
- High PSRR: 70db at 1 kHz; 60dB at 10 kHz
- Wide Operating Input Voltage Range: 4.5V to 15V
- ±1.0% Output Voltage Initial Accuracy (TJ = 25°C)
- Very Low Dropout : 250 mV (typical) at 800mA
- Stable with Ceramic or Tantalum Output Capacitors
- Excellent Line and Load Transient Response
- Over-Current and Over-Temperature Protection
The LP38788-ADJ is a high performance linear regulator capable of supplying 800 mA output current. Designed to meet the requirements of sensitive RF/Analog circuitry, the LP38788 implements a novel linear topology on an advanced CMOS process to deliver ultra-low output noise and high PSRR at switching power supply frequencies. The LP38788-ADJ is stable with both ceramic and tantalum output capacitors and requires a minimum output capacitor of only 1 µF for stability.
The LP38788-ADJ can operate over a wide input voltage range (4.5V to 15V) making it well suited for many post regulation applications.
Available in a 12-Lead LLP package (4.0 x 4.0 x 0.8 mm).
Technical documentation
No results found. Please clear your search and try again.
View all 1 | Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | LP38788-ADJ High PSRR, Low Noise, 800mA LDO for RF Circuits datasheet (Rev. B) | 15 Oct 2012 |