LP3943ISQ

OBSOLETE

16 channel RGB/White LED driver with independent string control via SMBUS/I2C | RTW | 24 | -40 to 85

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LP3943ISQ is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LP3943ISQX/NOPB ACTIVE 16 channel RGB/White LED driver with independent string control via SMBUS/I2C | RTW | 24 | -40 to 85 Replacement

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LP3943 information

Packaging information

Package | Pins WQFN (RTW) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LP3943

  • Internal power-on reset
  • Active low reset
  • Internal precision oscillator
  • Variable dim rates (from 6.25ms to 1.6s; 160Hz to 0.625Hz)
  • 16 LED drivers (multiple programmable states: ON, OFF, input, and dimming at a specified rate)
  • 16 open-drain outputs capable of driving up to 25mA per LED

Description for the LP3943

The LP3943 is an integrated device capable of independently driving 16 LEDs. This device also contains an internal precision oscillator that provides all the necessary timing required for driving each LED. Two prescaler registers, along with two PWM registers, provide a versatile duty-cycle control. The LP3943 contains the ability to dim LEDs in SMBUS/I2C applications where it is required, to cut down on bus traffic.

Traditionally, dimming LEDs using a serial shift register such as 74LS594/5 requires a large amount of traffic on the serial bus. The LP3943 instead requires only the setup of the frequency and duty cycle for each output pin; from then on, only a single command from the host is required to turn each individual open drain output to an ON or OFF state, or to cycle a programmed frequency and duty cycle. Maximum output sink current is 25mA per pin and 200mA per package. Any ports not used for controlling the LEDs can be used for general purpose input/output expansion.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more