LP3947ISD-51/NOPB USB/AC Adaptor, single cell Li-ion battery charger IC | NHL | 14 | -40 to 85 package image

LP3947ISD-51/NOPB LAST TIME BUY

USB/AC Adaptor, single cell Li-ion battery charger IC

LAST TIME BUY custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (NHL) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LP3947

  • Supports USB Charging Scheme
  • Integrated Pass Transistor
  • Near-Depleted Battery Preconditioning
  • Monitors Battery Temperature
  • Built-In 5.6 Hour Timer
  • Under Voltage and Over Voltage Lockout
  • Charge Status Indicators
  • Charge Current Monitor Analog Output
  • LDO Mode Operation can source 1 Amp
  • Continuous Over Current/Temperature Protection

Key Specifications

  • 1% Charger Voltage Accuracy Over
    0°C ≤ TJ ≤ 85°C
  • 4.3V to 6V Input Voltage Range
  • 100 mA to 750 mA Charge Current Range, in Charger Mode
  • 100 mA to 500 mA Charge Current Range, in USB Mode
  • WSON Package Power Dissipation:
    2.7W at TA = 25°C

All trademarks are the property of their respective owners.

Description for the LP3947

The LP3947 is a complete charge management system that safely charges and maintains a Li-Ion battery from either USB power source or AC adaptor. In USB mode, the LP3947 supports charging in low power or high power mode. Alternatively, the LP3947 can take charge from AC adaptor. In both USB and AC adaptor modes, charge current, battery regulation voltage, and End of Charge (EOC) point can be selected via I2C interface. The LP3947 can also operate on default values that are pre-programmed in the factory. The battery temperature is monitored continuously at the Ts pin to safeguard against hazardous charging conditions. The charger also has under-voltage and over-voltage protection as well as an internal 5.6 hr timer to protect the battery. The pass transistor and charge current sensing resistor are all integrated inside the LP3947.

The LP3947 operates in four modes: pre-qualification, constant current, constant voltage and maintenance modes. There are two open drain outputs for status indication. An internal amplifier readily converts the charge current into a voltage. Also, the charger can operate in an LDO mode providing a maximum of 1.2 Amp to the load.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more