Packaging information
Package | Pins LQFP (PM) | 64 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the MSP430F423A
- Ultra-Low Power Consumption:
- Active Mode: 400 µA at 1 MHz, 3.0 V
- Standby Mode: 1.6 µA
- Off Mode (RAM Retention): 0.1 µA
- Five Power-Saving Modes
- Wake-Up From Standby Mode in Less Than 6 µs
- Frequency-Locked Loop, FLL+
- 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
- Three Independent 16-bit Sigma-Delta A/D Converters With Differential PGA Inputs
- 16-Bit Timer_A With Three Capture/Compare Registers
- Integrated LCD Driver for 128 Segments
- Serial Communication Interface (USART), Asynchronous UART, or Synchronous SPI Selectable by Software
- Brownout Detector
- Supply Voltage Supervisor/Monitor With Programmable Level Detection
- Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
- Bootstrap Loader in Flash Devices
- Family Members Include:
- MSP430F423A:
8KB + 256B Flash Memory, 256B RAM - MSP430F425A:
16KB + 256B Flash Memory, 512B RAM - MSP430F427A:
32KB + 256B Flash Memory, 1KB RAM
- MSP430F423A:
- Available in 64-Pin Quad Flat Pack (QFP)
- For Complete Module Descriptions, Refer to the MSP430x4xx Family User's Guide, Literature Number SLAU056
Description for the MSP430F423A
The Texas InstrumentsMSP430 family of ultra-low power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.
The MSP430F42xA series are microcontroller configurations with three independent 16-bit sigma-delta A/D converters, each with an integrated differential programmable gain amplifier input stage. Also included are a built-in 16-bit timer, 128 LCD segment drive capability, hardware multiplier, and 14 I/O pins.
Typical applications include high-resolution applications such as handheld metering equipment, weigh scales, and energy meters.