Packaging information
Package | Pins NFBGA (ZCA) | 113 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 260 | JEDEC TRAY (10+1) |
Features for the MSP430F477
- Low supply-voltage range: 1.8 V to 3.6 V
- Ultra-low power consumption
- Active mode: 262 µA at 1 MHz, 2.2 V
- Standby mode: 1.1 µA
- Off mode (RAM retention): 0.1 µA
- Five power-saving modes
- Wakeup from standby mode in less than 6 µs
- 16-bit RISC architecture, extended memory, 125‑ns instruction cycle time
- 16-bit sigma-delta analog-to-digital converter (ADC) with internal reference and five differential analog inputs
- One 12-bit digital-to-analog converter (DAC)
- 16-bit Timer_A with three capture/compare registers
- 16-bit Timer_B with seven capture/compare-with-shadow registers
- Two universal serial communication interfaces (USCIs)
- USCI_A0
- Enhanced UART supports automatic baud-rate detection
- IrDA encoder and decoder
- Synchronous SPI
- USCI_B0
- I2C
- Synchronous SPI
- USCI_A0
- Integrated LCD driver up to 160 segments with regulated charge pump
- Brownout detector
- Basic timer with real-time clock (RTC) feature
- Supply voltage supervisor and monitor with programmable level detection
- On-Chip Comparator
- Serial onboard programming, programmable code protection by security fuse
- Bootloader
- On chip emulation module
- Device Comparison summarizes the available family
members
- MSP430F477: 32KB + 256 bytes of flash, 2KB of RAM
- MSP430F478: 48KB + 256 bytes of flash, 2KB of RAM
- MSP430F479: 60KB + 256 bytes of flash, 2KB of RAM
- Available in 113-ball MicroStar Junior™ BGA (ZQW), 113-ball nFBGA (ZCA), and 80-pin QFP (PN) packages (see Device Comparison)
Description for the MSP430F477
The Texas Instruments MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.
The MSP430F47x is a microcontroller configuration with two 16-bit timers, a basic timer with a real-time clock, a high-performance 16-bit sigma-delta A/D converter, single 12-bit D/A converter, two universal serial communication interface, 48 I/O pins, and a liquid crystal display driver.
For complete module descriptions, see the MSP430x4xx Family User’s Guide.