MSP430F6459TPZR HiRel Mixed Signal Microcontroller | PZ | 100 | -40 to 105 package image

MSP430F6459TPZR ACTIVE

HiRel Mixed Signal Microcontroller

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PZ) | 100
Operating temperature range (°C) -40 to 105
Package qty | Carrier 1,000 | LARGE T&R

Features for the MSP430F6459-HIREL

  • Low-Supply Voltage Range: 3.6 V Down to 1.8 V
  • Ultra-Low-Power Consumption
    • Active Mode (AM):
      All System Clocks Active:
      295 µA/MHz at 8 MHz, 3 V, Flash Program
      Execution (Typical)
    • Standby Mode (LPM3):
      Watchdog With Crystal, and Supply Supervisor
      Operational, Full RAM Retention, Fast Wakeup:
      2 µA at 2.2 V, 2.2 µA at 3 V (Typical)
    • Shutdown, Real-Time Clock (RTC) Mode (LPM3.5):
      Shutdown Mode, Active RTC With Crystal:
      1.1 µA at 3 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.45 µA at 3 V (Typical)
  • Wake up From Standby Mode in 3 µs (Typical)
  • 16-Bit RISC Architecture, Extended Memory, up to 20-MHz System Clock
  • Flexible Power-Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals (XT1)
    • High-Frequency Crystals up to 32 MHz (XT2)
  • Four 16-Bit Timers With 3, 5, or 7 Capture/Compare Registers
  • Three Universal Serial Communication Interfaces (USCIs)
    • USCI_A0, USCI_A1, and USCI_A2 Each Support:
      • Enhanced UART With Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0, USCI_B1, and USCI_B2 Each Support:
      • I2C
      • Synchronous SPI
  • 12-Bit Analog-to-Digital Converter (ADC) With Internal Shared Reference, Sample-and-Hold, and Autoscan Feature
  • Two 12-Bit Digital-to-Analog Converters (DACs) With Synchronization
  • Voltage Comparator
  • Integrated LCD Driver With Contrast Control for up to 160 Segments
  • Hardware Multiplier Supports 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Six-Channel Internal DMA
  • RTC Module With Supply Voltage Backup Switch

Description for the MSP430F6459-HIREL

The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).

The MSP430F6459-HIREL is a microcontroller configured with an integrated 3.3-V LDO, four 16-bit timers, a high-performance 12-bit ADC, three USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, a comparator, and up to 74 I/O pins.

Typical applications for these devices include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, and hand-held meters.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more