128-pin (PEU) package image

MSP430F67451AIPEUR ACTIVE

Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 16KB RAM

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F67451AIPEU ACTIVE
Package qty | Carrier 72 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PEU) | 128
Operating temperature range (°C) -40 to 85
Package qty | Carrier 750 | LARGE T&R

Features for the MSP430F67451A

  • Accuracy < 0.1% Over 2000:1 Dynamic Range for Phase Current
  • Meets or Exceeds ANSI C12.20 and IEC 62053 Standards
  • Support for Multiple Sensors Such as Current Transformers, Rogowski Coils, or Shunts
  • Power Measurement for up to Three Phases Plus Neutral
  • Dedicated Pulse Output Pins for Active and Reactive Energy for Calibration
  • 4-Quadrant Measurement per Phase or Cumulative
  • Exact Phase-Angle Measurements
  • Digital Phase Correction for Current Transformers
  • Temperature-Compensated Energy Measurements
  • 40-Hz to 70-Hz Line Frequency Range Using Single Calibration
  • Flexible Power Supply Options With Automatic Switching
  • Display Operates at Very Low Power During AC Mains Failure: 3 µA in LPM3
  • LCD Driver With Contrast Control for up to 320 Segments
  • Password-Protected Real-Time Clock (RTC) With Tamper Detection, Crystal Offset Calibration, and Temperature Compensation
  • Integrated Security Modules to Support Anti‑Tamper
  • Multiple Communication Interfaces for Smart Meter Implementations
  • High-Performance Analog
    • Up to Seven Independent 24-Bit Sigma-Delta ADCs With Differential Inputs and Variable Gain
    • 10-Bit 200-ksps SAR ADC With Six External Channels and Two Internal Channels, Including Supply and Temperature Sensor Measurement
  • Highly Integrated Digital
    • Three-Channel Direct Memory Access (DMA) Controller
    • 16-Bit Cyclic Redundancy Check (CRC) Module
    • Four 16-Bit Timers With Nine Total Capture/Compare Registers
  • Six Enhanced Universal Serial Communication Interfaces (eUSCIs)
    • eUSCI_A0, eUSCI_A1, eUSCI_A2, and eUSCI_A3 Support UART, IrDA, and SPI
    • eUSCI_B0, eUSCI_B1 Support SPI and I2C
  • Ultra-Low Power Consumption
    • Multiple Low-Power Modes
      • Standby Mode (LPM3): 2.1 µA at 3 V,
        Wake up in Less Than 5 µs
      • RTC Mode (LPM3.5): 0.34 µA at 3 V
      • Shutdown Mode (LPM4.5): 0.18 µA at 3 V
  • CPU
    • High-Performance 25-MHz CPU With 32-Bit Multiplier
    • Wide Input Supply Voltage Range:
      3.6 V Down to 1.8 V
  • Memory
    • Up to 512KB of Single-Cycle Flash
    • Up to 32KB of RAM With Single-Cycle Access
  • Package Options
    • 128-Pin LQFP (PEU) Package With 90 I/O Pins
    • 100-Pin LQFP (PZ) Package With 62 I/O Pins
  • Development Tools (Also See Tools and Software)

Description for the MSP430F67451A

MSP430F67xx1A polyphase metering SoCs are powerful highly integrated solutions that offer high accuracy and low system cost with few external components. The MSP430F67xx1A microcontroller (MCU) family is part of the MSP430™ Metrology and Monitoring MCU portfolio targeting energy measurement and power monitoring applications including smart grid and building automation.

MSP430F67xx1A MCUs feature up to seven independent 24-bit sigma-delta ADCs that can provide better than 0.1% accuracy. MSP430F67xx1A devices integrate a high-performance MSP430 CPU with a 32-bit multiplier to perform all metrology calculations. Family members include up to 512KB of flash, 32KB of RAM, and an LCD controller with support for up to 320 segments.

The ultra-low power consumption of the MSP430F67xx1A enables the system power supply to be minimized to reduce overall cost. Low standby power requires minimal energy storage, and critical data can be retained longer in case of a mains power failure.

The MSP430F67xx1A MCU family is supported by an extensive software and hardware ecosystem. The Texas Instruments Energy Measurement Design Center (EMDC) can simplify development and accelerate designs by quickly configuring the Energy Measurement software library, automatically generating code, performing calibration, and viewing results. MSP430F67xx1A MCUs execute the Energy Measurement software library, which calculates all relevant energy and power results. Development kits include the EVM430-F6779 three-phase electricity meter evaluation module and the MSP-TS430PEU128 128-pin target development board. Industry standard development tools and hardware platforms are available to speed development of meters that meet all of the ANSI and IEC standards globally.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F67451AIPEU ACTIVE
Package qty | Carrier 72 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more