Packaging information
Package | Pins LQFP (PEU) | 128 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 750 | LARGE T&R |
Features for the MSP430F6745A
- Accuracy < 0.1% Over 2000:1 Dynamic Range for Phase Current
- Meets or Exceeds ANSI C12.20 and IEC 62053 Standards
- Support for Multiple Sensors Such as Current Transformers, Rogowski Coils, or Shunts
- Power Measurement for up to Three Phases Plus Neutral
- Dedicated Pulse Output Pins for Active and Reactive Energy for Calibration
- 4-Quadrant Measurement per Phase or Cumulative
- Exact Phase-Angle Measurements
- Digital Phase Correction for Current Transformers
- Temperature-Compensated Energy Measurements
- 40-Hz to 70-Hz Line Frequency Range Using Single Calibration
- Flexible Power Supply Options With Automatic Switching
- Display Operates at Very Low Power During AC Mains Failure: 3 µA in LPM3
- LCD Driver With Contrast Control for up to 320 Segments
- Password-Protected Real-Time Clock (RTC) With Tamper Detection, Crystal Offset Calibration, and Temperature Compensation
- Integrated Security Modules to Support Anti‑Tamper and Encryption
- Multiple Communication Interfaces for Smart Meter Implementations
- High-Performance Analog
- Up to Seven Independent 24-Bit Sigma-Delta ADCs With Differential Inputs and Variable Gain
- 10-Bit 200-ksps SAR ADC With Six External Channels and Two Internal Channels, Including Supply and Temperature Sensor Measurement
- Highly Integrated
Digital
- Three-Channel Direct Memory Access (DMA) Controller
- Integrated Hardware AES-128 Module for Encryption
- 16-Bit Cyclic Redundancy Check (CRC) Module
- Four 16-Bit Timers With Nine Total Capture/Compare Registers
- Six Enhanced Universal Serial
Communication Interfaces (eUSCIs)
- eUSCI_A0, eUSCI_A1, eUSCI_A2, and eUSCI_A3 Support UART, IrDA, and SPI
- eUSCI_B0, eUSCI_B1 Support SPI and I2C
- Ultra-Low Power
Consumption
- Multiple Low-Power Modes
- Standby Mode (LPM3): 2.1 µA
at 3 V,
Wake up in Less Than 5 µs - RTC Mode (LPM3.5): 0.34 µA at 3 V
- Shutdown Mode (LPM4.5): 0.18 µA at 3 V
- Standby Mode (LPM3): 2.1 µA
at 3 V,
- Multiple Low-Power Modes
- CPU
- High-Performance 25-MHz CPU With 32-Bit Multiplier
- Wide
Input Supply Voltage Range:
3.6 V Down to 1.8 V
- Memory
- Up to 512KB of Single-Cycle Flash
- Up to 32KB of RAM With Single-Cycle Access
- Package Options
- 128-Pin LQFP (PEU) Package With 90 I/O Pins
- 100-Pin LQFP (PZ) Package With 62 I/O Pins
- Development Tools (Also See Tools and Software)
- Energy Measurement Design Center for MSP430 MCUs with 24-Bit Sigma-Delta ADCs (MSP-EM-DESIGN-CENTER)
- Three-Phase Electronic Watt-Hour EVM for Metering (EVM430-F6779)
- Target Development Board (MSP‑TS430PEU128)
Description for the MSP430F6745A
MSP430F67xxA polyphase metering SoCs are powerful highly integrated solutions that offer high accuracy and low system cost with few external components. The MSP430F67xxA microcontroller (MCU) family is part of the MSP430™ Metrology and Monitoring MCU portfolio targeting energy measurement and power monitoring applications including smart grid and building automation.
MSP430F67xxA MCUs feature up to seven independent 24-bit sigma-delta ADCs that can provide better than 0.1% accuracy. MSP430F67xxA devices integrate a high-performance MSP430 CPU with a 32-bit multiplier to perform all metrology calculations. Family members include up to 512KB of flash, 32KB of RAM, and an LCD controller with support for up to 320 segments.
The ultra-low power consumption of the MSP430F67xxA enables the system power supply to be minimized to reduce overall cost. Low standby power requires minimal energy storage, and critical data can be retained longer in case of a mains power failure.
The MSP430F67xxA MCU family is supported by an extensive software and hardware ecosystem. The Texas Instruments Energy Measurement Design Center (EMDC) can simplify development and accelerate designs by quickly configuring the Energy Measurement software library, automatically generating code, performing calibration, and viewing results. MSP430F67xxA MCUs execute the Energy Measurement software library, which calculates all relevant energy and power results. Development kits include the EVM430-F6779 three-phase electricity meter evaluation module and the MSP-TS430PEU128 128-pin target development board. Industry standard development tools and hardware platforms are available to speed development of meters that meet all of the ANSI and IEC standards globally.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family Users Guide.