Packaging information
Package | Pins LQFP (PZ) | 100 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the MSP430FG6425
- Low supply voltage range: 3.6 V down to 1.8 V
- High-performance integrated signal chain
- Continuous-time sigma-delta 16-bit analog-to-digital converter (ADC) with internal reference with 10 external analog inputs, 6 single-ended and 4 selectable as differential or single-ended
- Dual operational amplifiers
- Quad low-impedance ground switches
- Voltage comparator
- Dual 12-bit digital-to-analog converters (DACs) with synchronization
- Integrated LCD driver with contrast control for up to 160 segments
- MSP430FG662x: Full-speed universal serial bus (USB)
- Integrated USB-PHY
- Integrated 3.3-V and 1.8-V USB power system
- Integrated USB-PLL
- Eight input and eight output endpoints
- Ultra-low power consumption
- Active mode (AM), all system clocks active: 250 µA/MHz at 8 MHz, 3.0 V, flash program execution (typical)
- Standby mode (LPM3): watchdog with crystal, and supply supervisor operational, full RAM retention, fast wakeup: 3.2 µA at 2.2 V, 3.4 µA at 3.0 V (typical)
- Shutdown RTC mode (LPM3.5): shutdown mode, active RTC with crystal: 0.9 µA at 3.0 V (typical)
- Shutdown mode (LPM4.5): 0.2 µA at 3.0 V (typical)
- Intelligent digital peripherals
- Two 16-bit timers with three capture/compare registers each
- One 16-bit timer with five capture/compare registers
- One 16-bit timer with seven capture/compare registers
- 6-channel internal DMA
- Hardware multiplier supports 32-bit operations
- Four universal serial communication interfaces (USCIs)
- USCI_A0 and USCI_A1
- Enhanced UART with automatic baud-rate detection
- IrDA encoder and decoder
- Synchronous SPI
- USCI_B0 and USCI_B1
- I2C
- Synchronous SPI
- USCI_A0 and USCI_A1
- RTC with calibration logic for time offset correction, operation in LPM 3.5
- 16-bit RISC architecture, extended memory, up to 20-MHz system clock
- Flexible power-management system
- Fully integrated LDO with programmable regulated core supply voltage
- Supply voltage supervision, monitoring, and brownout
- Unified clock system
- FLL control loop for frequency stabilization
- Low-power low-frequency internal clock source (VLO)
- Low-frequency trimmed internal reference source (REFO)
- 32-kHz crystals (XT1)
- High-frequency crystals up to 32 MHz (XT2)
- Separate voltage supply for backup subsystem
- 32-kHz low-frequency oscillator (XT1)
- RTC
- Backup memory (8 bytes)
- Development tools and software (also see Tools and Software)
- MSP-TS430PZ100AUSB 100-pin target development board
- MSP430Ware™ code examples
- Wake up from standby mode in 3 µs (typical)
- Serial onboard programming, no external programming voltage needed
- Available in 100-pin LQFP and 113-pin Microstar Junior™ BGA packages
- Device Comparison summarizes the available family members
Description for the MSP430FG6425
The Texas Instruments MSP430FG662x and MSP430FG642x microcontrollers (MCUs) are part of the MSP430TM Metrology and Monitoring portfolio. The architecture and integrated peripherals, combined with five extensive low-power modes, are optimized to achieve extended battery life in portable and battery-powered measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the devices to wake up from low-power modes to active mode in less than 5 µs.
The MSP430FG662x MCUs are targeted at small signal-monitoring applications and include a 16-bit sigma-delta ADC, dual low-power operational amplifiers, dual 12-bit DACs, voltage comparator, four USCIs (two USCI_A modules and two USCI_B modules), four 16-bit timers, a hardware multiplier, a DMA module, an RTC module, an LCD driver with integrated contrast control for up to 160 segments, integrated full-speed USB, an auxiliary supply system, up to 128KB flash, 10KB SRAM and 73 I/O pins in 100‑pin devices and 113‑pin devices.
The MSP430FG642x MCUs are targeted at small-signal monitoring applications and include a 16-bit sigma-delta ADC, dual low-power operational amplifiers, dual 12-bit DACs, voltage comparator, four USCIs (two USCI_A modules and two USCI_B modules), four 16-bit timers, a hardware multiplier, a DMA module, an RTC module, an LCD driver with integrated contrast control for up to 160 segments, an auxiliary supply system, up to 128KB of flash, 10KB of SRAM, and 73 I/O pins in 100‑pin devices and 113‑pin devices.
Typical applications for these microcontrollers include small signal-monitoring applications such as handheld test and measurement equipment, field transmitters, and blood glucose meters. These microcontrollers can reduce overall system cost through high analog integration and enable long battery life by low-power operation.
The MSP430FG662x and MSP430FG642x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-TS430PZ100AUSB 100-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the TI E2E™ support forums.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family Users Guide.